17PCSA103MC19P Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/PC 10KA 6X19FL SPDT PP 17PCSA103MC19P
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 6 x 19
17PCSA474MC19P Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/PC 470KA 6X19FL SPDT PP 17PCSA474MC19P
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 470K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 6 x 19
17PCSA104MA24N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/PC 100KA 6X24 PL 17PCSA104MA24N
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 100K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 6 x 24
17PCXA103MC19P Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/PC 10KA 6X19FL SPDT PP 17PCXA103MC19P
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 6 x 19
17PESA474MC19N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/E 470KA 6X19FL 17PESA474MC19N
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 470K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 6 x 19
17PESA564MC19E Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/E 560KA 6X19FL SPST 4A 17PESA564MC19E
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 560K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Vertical
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 6 x 19
17PCDB223ME35N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/PC 22KB 4X35PL DUAL 17PCDB223ME35N
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 22K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 4 x 35
17PCSA104MC19P Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/PC 100KA 6X19FL SPDT PP 17PCSA104MC19P
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 100K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 6 x 19
17PCSA104MC25P Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/PC 100KA 6X25FL SPDT PP 17PCSA104MC25P
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 100K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 6 x 25
17PCSA224MC19P Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/PC 220KA 6X19FL SPDT PP 17PCSA224MC19P
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 220K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 6 x 19
17PCSA564MC19P Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/PC 560KA 6X19FL SPDT PP 17PCSA564MC19P
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 560K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Vertical
  • Product Terminates To Printed Circuit Board
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 6 x 19
17PESA104MC19N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 17P/E 100KA 6X19FL 17PESA104MC19N
active
  • Element Type Thick Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Shaft
  • Power Rating .25
  • Passive Component Tolerance 20
  • Resistance Value 100K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Flatted
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 19.2 x 17
  • Shaft Size 6 x 19