2023246-2 SATA Connectors  1
  • Shell Without
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SATA
  • Product Type Connector
  • Stackable No
  • Number of Positions 22
  • PCB Mount Orientation Right Angle
  • Number of Rows 1
  • Number of Ports 2
  • Keyed Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration 7P + 15P
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .3
  • Contact Mating Area Plating Material Gold
  • PCB Termination Area Plating Finish Matte
  • Termination Post Length 1.3
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Mounting Location Top
  • Connector Mounting Type Board Mount
  • Boardlock Plating Material Tin
  • Mating Alignment Type Polarization
  • Boardlock Length 1.9
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height Above PC Board 5.2
  • PCB Thickness (Recommended) 1.2
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Box & Tray
1735284-1 SATA Connectors  1
  • Shell Without
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SATA
  • Product Type Connector
  • Stackable No
  • Number of Positions 22
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Keyed Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration 7P + 15P
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold
  • PCB Termination Area Plating Finish Matte
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Mounting Location Top
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Boardlock Length .8
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height Above PC Board 6.6
  • PCB Thickness (Recommended) 1.2
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 48
  • Packaging Method Box & Tray
  • Comment Low Profile Backplane
1735783-3 SATA Connectors  1
  • Shell Without
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Profile Slimline
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SATA
  • Product Type Connector
  • Stackable No
  • Number of Positions 22
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Keyed Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration 7P + 15P
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • PCB Termination Area Plating Finish Matte
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Mounting Location Top
  • Connector Mounting Type Board Mount
  • Boardlock Plating Material Tin
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height Above PC Board 1.5
  • PCB Thickness (Recommended) 1.2
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 700
  • Packaging Method Tape & Reel
84998-3 SATA Connectors
  • Shell Without
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SATA
  • Product Type Connector
  • Stackable No
  • Number of Positions 26
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Keyed Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration 7P + 15P + 4P
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .12
  • Contact Mating Area Plating Material Gold
  • PCB Termination Area Plating Finish Matte
  • Termination Post Length 3.6
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Mounting Location Top
  • Connector Mounting Type Board Mount
  • Boardlock Type Fork
  • Mating Alignment Type Polarization
  • Boardlock Length 2.79
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height Above PC Board 7.38
  • PCB Thickness (Recommended) 1.2
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1176
  • Packaging Method Box & Tube