PKJ70B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Straight Knurl with Bar Pointer
  • Spin Plate With
  • Spinner Without
  • Skirt Without
  • Spin Plate Style Spun Aluminum
  • Material Phenolic
  • Color Black
  • Shaft Size 6.35
  • Diameter 19.3
  • Indicator Style Line
  • Indicator Location Top & Side
225397-7 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Body Insulation Without
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 174
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
  • Grade Military
5225397-2 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Beryllium Copper
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 59B
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
  • Grade Military
5225397-7 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Beryllium Copper
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 174
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
  • Grade Military
PKJ50B1/8 Switch Knobs
  • Product Type Knob
  • Knob Design Straight Knurl with Bar Pointer
  • Spin Plate With
  • Spinner Without
  • Skirt Without
  • Spin Plate Style Spun Aluminum
  • Material Phenolic
  • Color Black
  • Shaft Size 3.17
  • Diameter 13.2
  • Indicator Style Line
  • Indicator Location Top & Side