PK1100B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Serrated
  • Spin Plate Without
  • Skirt Without
  • Material Phenolic
  • Color Black
  • Shaft Size 6.35
  • Diameter 17.8
  • Indicator Style Dot
  • Indicator Location Top
  • Comment Top spun aluminum inlay
PK50B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Straight Knurl
  • Spin Plate Without
  • Spinner Without
  • Skirt With
  • Material Molded Phenolic Resin
  • Color Black
  • Shaft Size 6.35
  • Diameter 19
  • Indicator Style Dot
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
2-1520228-4 Toggle Switches  1
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125 V
  • UL/CSA Current Rating (250V) 10
  • UL/CSA Horsepower Rating (250V) 1.5
  • UL/CSA Horsepower Rating (125V) 1.5
  • UL/CSA Current Rating (125V) 20
  • Bushing Thread Size 15/32-32
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Mounting Type One Hole
  • Bushing Length 11.91
  • Toggle Length 16.66
PK1100B1/8 Switch Knobs
  • Product Type Knob
  • Knob Design Serrated
  • Spin Plate Without
  • Spinner Without
  • Skirt Without
  • Material Phenolic
  • Color Black
  • Shaft Size 3.17
  • Diameter 17.8
  • Indicator Style Dot
  • Indicator Location Top
  • Comment Top spun aluminum inlay
PK50B1/8 Switch Knobs
  • Product Type Knob
  • Knob Design Straight Knurl
  • Spin Plate Without
  • Spinner Without
  • Skirt With
  • Material Molded Phenolic Resin
  • Color Black
  • Shaft Size 3.17
  • Diameter 19
  • Indicator Style Dot
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
PK70B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Straight Knurl
  • Spin Plate Without
  • Spinner Without
  • Skirt With
  • Material Molded Phenolic Resin
  • Color Black
  • Shaft Size 6.35
  • Diameter 25
  • Indicator Style Dot
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
PK90B1/4 Switch Knobs
  • Product Type Knob
  • Knob Design Straight Knurl
  • Spin Plate Without
  • Spinner Without
  • Skirt With
  • Material Molded Phenolic Resin
  • Color Black
  • Shaft Size 6.35
  • Diameter 31.75
  • Indicator Style Dot
  • Indicator Location On Skirt
  • Comment Top spun aluminum inlay
2-1520228-3 Toggle Switches  1
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Double Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125 V
  • UL/CSA Current Rating (250V) 10
  • UL/CSA Horsepower Rating (250V) 1.5
  • UL/CSA Horsepower Rating (125V) 1.5
  • UL/CSA Current Rating (125V) 20
  • Bushing Thread Size 15/32-32 UNS-2A
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Mounting Type One Hole
  • Bushing Length 8.74
  • Toggle Length 19.76
2-1520228-5 Toggle Switches  1
  • Toggle Style Baton
  • Switch Type Power Toggle
  • Toggle Actuation Vertical
  • Product Type Switch
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Operating Function On Off
  • Voltage Rating 125 V
  • UL/CSA Current Rating (250V) 10
  • UL/CSA Horsepower Rating (250V) 1.5
  • UL/CSA Horsepower Rating (125V) 1.5
  • UL/CSA Current Rating (125V) 20
  • Bushing Thread Size 15/32-32
  • Bushing Style Threaded
  • Contact Current Rating 10
  • Termination Type Screw-In Terminal
  • Mounting Type One Hole
  • Bushing Length 11.91
  • Toggle Length 16.66