103682-3 PCB Connector Shrouds
  • Accessory Type Shroud
  • Row-to-Row Spacing 2.54
  • Product Type Accessory
  • Guides Without
  • Number of Positions 4
  • Number of Rows 1
  • Standoff Without
  • Dielectric Withstanding Voltage 600 V
  • Termination Resistance 15
  • Insulation Resistance 5000
  • Shroud Material Thermoplastic
  • Shroud Color Black
  • Color Black
  • CompactPCI No
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Alignment Type Latched
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Operating Temperature Range -65 – 105
  • For Use With MTE Pin Assemblies
  • Shroud Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Comment Insert Pin Receptacle Assembly w/Guide Ribs (only) into shroud.
104500-8 PCB Connector Shrouds
  • Accessory Type Coupling Shroud
  • Row-to-Row Spacing 2.54
  • Product Type Accessory
  • Guides With
  • Number of Positions 32
  • Number of Rows 2
  • Standoff Without
  • Dielectric Withstanding Voltage 600 V
  • Termination Resistance 15
  • Insulation Resistance 5000
  • Shroud Material Thermoplastic
  • Shroud Color Black
  • Color Black
  • CompactPCI No
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Alignment Type Latched
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Operating Temperature Range -65 – 105
  • Shroud Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Comment Insert Receptacle Assembly w/Guide Ribs (only) into shroud.