5352112-2 PCB Ferrules & Shields
  • Accessory Type Shield
  • Product Type Accessory
  • Connector Style Receptacle
  • Shield Style Lower
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Grounding Contact Without
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .5
  • Interface Type 2mm HM
  • Mating Alignment Without
  • Packaging Quantity 400
  • Comment Shields are supplied and fitted separately as required.
640551-2 PCB Connector Covers  1
  • Profile Standard
  • Accessory Type Dust Cover
  • Number of Positions 2
  • Body Material Polyester
  • Cover Type Dust Cover
  • Color Natural
  • Cover Style Closed End
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • For Use With MTA-156 Connectors
  • UL Flammability Rating UL 94V-0
640551-4 PCB Connector Covers  1
  • Profile Standard
  • Accessory Type Dust Cover
  • Number of Positions 4
  • Body Material Polyester
  • Cover Type Dust Cover
  • Color Natural
  • Cover Style Closed End
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • For Use With MTA-156 Connectors
  • UL Flammability Rating UL 94V-0
640551-3 PCB Connector Covers  1
  • Profile Standard
  • Accessory Type Dust Cover
  • Number of Positions 3
  • Body Material Polyester
  • Cover Type Dust Cover
  • Color Natural
  • Cover Style Closed End
  • Centerline (Pitch) 3.96
  • Operating Temperature Range -55 – 105
  • For Use With MTA-156 Connectors
  • UL Flammability Rating UL 94V-0