- AMPLIMITE 0.50 Series
- AMPLIMITE AM
- AMPLIMITE HD-20
- AMPLIMITE HDP
- AMPLIMITE HDP-20
- CHAMP .8 mm Connector
- CHAMP Docking Connectors
- Industrial RJ45 IP20
- SCSI Connectors
- Agricultural Vehicles
- Agriculture & Construction Vehicles
- Automated Test Equipment
- Automotive Applications
- Broadband Access
- Business Equipment
- Circuit Protection Applications
- Coaches & Buses
- Commercial Vehicles Applications
- Construction & Industrial Vehicles
- Consumer Electronics
- Data Center
- Electronics
- Forklifts
- Heavy Truck & Bus
- Industrial Applications
- Industrial Communications
- Industrial Controls
- Industrial Ethernet Products
- Industrial Machinery
- Industrial Production Equipment
- Local Area Network (LAN)
- Low-temperature Applications
- Military Aerospace Applications
- Networking Infrastructure
- On-road Vehicles
- Personal Computers
- Production Equipment
- Radio Systems
- Railway Applications
- Recreational Marine
- Robotics
- Testing Applications
- Touch Screens
- Truck Wheels
- Trucks
- Underwater Vehicles
- Universal Dimmers

PRODUCT
- D-Sub Receptacle assy: Vertical, Action Pin, Shell Size 5, 2.77mm CAT-026-RAVSAP5277
- Shell Type Front Metal Shell
- Connector & Housing Type Receptacle
- Connector System Board-to-Board
- D-Sub Shell Size 5
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Grounding Indents Without
- Product Type Connector
- Grounding Straps Without
- Number of Positions 50
- Number of Rows 2
- PCB Mount Orientation Vertical
- Preloaded Yes
- Connector Profile Medium
- Shell Material Carbon Steel
- Plastic No
- Female Screwlock Material Zinc
- Shell Plating Material Tin
- Contact Base Material Copper Alloy
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Termination Method to Printed Circuit Board Through Hole - Press-Fit
- Termination Post Length 5.8
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Retention With
- PCB Mount Retention Type Action/Compliant Tail
- Mating Retention With
- Mating Retention Type Female Screwlocks, 4-40 UNC
- Connector Mounting Type Board Mount
- Mounting Hole Diameter 3.05
- Centerline (Pitch) 2.77
- Housing Color Black
- Housing Material Thermoplastic
- Row-to-Row Spacing 2.84
- PCB Thickness (Recommended) 2.36
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards UL E81956
- UL Flammability Rating UL 94V-0
- Packaging Quantity 7
- Packaging Method Tube

PRODUCT
- D-Sub Plug Assembly: Right Angle, Shell Size 5, 2.74mm CAT-246-DPARS5274
- Shell Type Front Metal Shell
- Connector & Housing Type Plug
- Connector System Board-to-Board
- D-Sub Shell Size 5
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Footprint 13.84
- Grounded Yes
- Grounding Indents With
- Product Type Connector
- Grounding Straps Without
- Shielded No
- Number of Positions 50
- Number of Rows 3
- PCB Mount Orientation Right Angle
- Preloaded Yes
- Connector Profile High
- Post Size .64
- Insert Material Thermoplastic
- Shell Material Carbon Steel
- Plastic No
- Shell Plating Material Tin
- Contact Base Material Brass
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Square
- Contact Current Rating (Max) 6
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type Mounting Hole
- Mating Retention With
- Mating Retention Type Female Screwlocks, 4-40 UNC
- Connector Mounting Type Board Mount
- Mounting Hole Diameter 3.05
- Centerline (Pitch) 2.74
- Housing Color Black
- Housing Material Nylon GF
- Row-to-Row Spacing 2.84
- PCB Thickness (Recommended) 2.36
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards UL E28476
- UL Flammability Rating UL 94V-0
- Insert Flammability Rating UL 94V-0
- Packaging Quantity 7
- Packaging Method Tube
- Comment Plugs are preloaded with size 20 DF posted pin contacts

PRODUCT
- D-Sub Receptacle Assembly: Right Angle, Shell Size 4, 2.77mm CAT-023-DRARS4277
- Shell Type All Plastic
- Connector & Housing Type Receptacle
- Connector System Board-to-Board
- D-Sub Shell Size 4
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Footprint 8.08
- Grounding Indents Without
- Product Type Connector
- Grounding Straps With
- Number of Positions 37
- Number of Rows 2
- PCB Mount Orientation Right Angle
- Preloaded Yes
- Connector Profile Standard
- Female Screwlock Plating Material Clear Chromate
- Post Size .66
- Eyelet Plating Material Tin
- Eyelet Material Brass
- Shell Material Carbon Steel
- Plastic No
- Female Screwlock Material Zinc
- Shell Plating Material Tin over Copper
- Contact Base Material Phosphor Bronze
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 6
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type Boardlock
- Mating Retention With
- Mating Retention Type Female Screwlocks
- Connector Mounting Type Board Mount
- Boardlock Material Copper Alloy
- Mounting Hole Diameter 3.18
- Boardlock Plating Material Tin
- Centerline (Pitch) 2.74
- Housing Color Black
- Housing Material Thermoplastic
- Row-to-Row Spacing 2.84
- PCB Thickness (Recommended) 1.57
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards UL E28476
- UL Flammability Rating UL 94V-0
- Packaging Quantity 52
- Packaging Method Tray
- Comment All receptacles are preloaded with size 20 DF posted socket contacts

PRODUCT
- D-Sub Plug Assembly: Standard, Right Angle, 1.27mm CAT-022-DPARA127
- Shell Type All Plastic
- Connector & Housing Type Cap
- Connector System Board-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Post Plate Material Thermoplastic
- Product Type Connector
- Connector Type Connector Assembly
- Shielded Yes
- Number of Positions 20
- Number of Rows 2
- PCB Mount Orientation Right Angle
- Connector Profile Standard
- Shield Plating Material Nickel over Copper
- Post Plating Material Tin over Nickel
- Shell Material Zinc Die Cast
- Shield Material Zinc
- Shell Plating Material Nickel over Copper
- Contact Base Material Phosphor Bronze
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Rectangular
- Contact Current Rating (Max) 1
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 2.9
- Panel Mount Feature Without
- PCB Mount Alignment Without
- PCB Mount Retention With
- PCB Mount Retention Type Boardlock
- Mating Retention With
- Mating Retention Type Latches
- Connector Mounting Type Board Mount
- Mating Retention Type Latch
- Mating Alignment Without
- Mounting Hole Diameter 2.7
- Mating Retention With
- Centerline (Pitch) 1.27
- Housing Color Black
- Housing Material PBT
- Row-to-Row Spacing 2.54
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards LR-86179-1
- UL Flammability Rating UL 94V-0
- Post Plate Flammability Rating UL 94V-0
- Packaging Quantity 4
- Packaging Method Tray

PRODUCT
- D-Sub Plug Assembly: Vertical, Shell Size 5, 2.74mm CAT-025-DPAVS5274
- Shell Type All Plastic
- Connector & Housing Type Plug
- Connector System Board-to-Board
- D-Sub Shell Size 5
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Grounded Yes
- Grounding Indents With
- Product Type Connector
- Grounding Straps Without
- Shielded No
- Number of Positions 50
- Number of Rows 2
- PCB Mount Orientation Vertical
- Preloaded Yes
- Connector Profile High
- Post Size .64
- Insert Material Thermoplastic
- Shell Material Carbon Steel
- Plastic No
- Shell Plating Material Tin
- Contact Base Material Brass
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 6
- Termination Method to Printed Circuit Board Through Hole - Press-Fit
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Retention With
- PCB Mount Retention Type Action/Compliant Tail
- Mating Retention With
- Mating Retention Type Threaded Insert, 4-40 UNC
- Connector Mounting Type Board Mount
- Mounting Hole Diameter 3.05
- Centerline (Pitch) 2.74
- Housing Color Black
- Housing Material Thermoplastic
- Row-to-Row Spacing 2.84
- PCB Thickness (Recommended) 1.57 – 2.36
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards UL E28476
- UL Flammability Rating UL 94V-0
- Insert Flammability Rating UL 94V-0
- Packaging Quantity 7
- Packaging Method Tube
- Comment Plugs are preloaded with size 20 DF posted pin contacts

PRODUCT
- D-Sub Plug Assembly: Vertical, Shell Size 3, 2.74mm CAT-025-DPAVS3274
- Shell Type All Plastic
- Connector & Housing Type Plug
- Connector System Board-to-Board
- D-Sub Shell Size 3
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Grounded Yes
- Grounding Indents With
- Product Type Connector
- Grounding Straps Without
- Number of Positions 25
- Number of Rows 2
- PCB Mount Orientation Vertical
- Preloaded Yes
- Connector Profile High
- Post Size .66
- Shell Material Carbon Steel
- Plastic No
- Female Screwlock Material Zinc
- Shell Plating Material Tin
- Contact Base Material Brass
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Copper
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 1.5
- Termination Method to Printed Circuit Board Through Hole - Press-Fit
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type 4-40 Retention Insert
- Mating Retention With
- Mating Retention Type 4-40 Screwlock
- Connector Mounting Type Board Mount
- Mounting Hole Diameter 3.07
- Centerline (Pitch) 2.74
- Housing Color Black
- Housing Material Polyester
- Row-to-Row Spacing 1.98
- PCB Thickness (Recommended) 1.57
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- UL Flammability Rating UL 94V-0
- Packaging Quantity 10
- Packaging Method Tube
- Comment Plugs are preloaded with size 20 DF posted pin contacts

PRODUCT
- D-Sub Plug Assembly: Standard, Right Angle, Shell Size 4, 2.74mm CAT-023-DPARS4274
- Shell Type All Plastic
- Connector & Housing Type Plug
- Connector System Board-to-Board
- D-Sub Shell Size 4
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Footprint 8.08
- Grounding Indents With
- Product Type Connector
- Grounding Straps With
- Number of Positions 37
- Number of Rows 2
- PCB Mount Orientation Right Angle
- Preloaded Yes
- Connector Profile Standard
- Post Size .66
- Eyelet Plating Material Tin
- Eyelet Material Brass
- Insert Material Zinc
- Shell Material Carbon Steel
- Plastic No
- Shell Plating Material Tin over Copper
- Contact Base Material Brass
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 1.2
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type Boardlock
- Mating Retention With
- Mating Retention Type Female Screwlocks, 4-40 UNC
- Connector Mounting Type Board Mount
- Threaded Insert Material Zinc
- Mounting Hole Diameter 3.05
- Threaded Insert Plating Material Clear Chromate
- Centerline (Pitch) 2.74
- Housing Color Black
- Housing Material Nylon
- Row-to-Row Spacing 2.54
- PCB Thickness (Recommended) 1.57
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- UL Flammability Rating UL 94V-0
- Packaging Quantity 52
- Packaging Method Tray
- Comment Plugs are preloaded with size 20 DF posted pin contacts

PRODUCT
- D-Sub Plug Assembly: Standard, Right Angle, Shell Size 3, 2.74mm CAT-023-DPARS3274
- Shell Type All Plastic
- Connector & Housing Type Plug
- Connector System Board-to-Board
- D-Sub Shell Size 3
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Footprint 8.08
- Grounded Yes
- Grounding Indents With
- Product Type Connector
- Grounding Straps With
- Shielded Yes
- Number of Positions 25
- Number of Rows 2
- PCB Mount Orientation Right Angle
- Preloaded Yes
- Connector Profile Standard
- Post Size .66
- Eyelet Plating Material Tin over Copper Flash
- Eyelet Material Brass
- Insert Material Chromate
- Shell Material Steel
- Plastic No
- Shell Plating Material Tin
- Contact Base Material Brass
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 2.7
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type Boardlock
- Mating Retention With
- Mating Retention Type Female Screwlocks, 4-40 UNC
- Connector Mounting Type Board Mount
- Boardlock Material Copper Alloy
- Threaded Insert Material Zinc
- Mounting Hole Diameter 3.18
- Boardlock Plating Material Tin-Lead over Nickel
- Threaded Insert Plating Material Clear Chromate
- Centerline (Pitch) 2.28
- Housing Color Black
- Housing Material Nylon or Polyester
- Row-to-Row Spacing 2.54
- PCB Thickness (Recommended) 1.57
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- UL Flammability Rating UL 94V-0
- Packaging Quantity 65
- Packaging Method Tray
- Comment Plugs are preloaded with size 20 DF posted pin contacts

PRODUCT
- D-Sub Receptacle Assembly: Vertical, Shell Size 1, 2.74mm CAT-025-DRAVS1274
- Shell Type All Plastic
- Connector & Housing Type Receptacle
- Connector System Board-to-Board
- D-Sub Shell Size 1
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Grounding Indents Without
- Product Type Connector
- Grounding Straps Without
- Number of Positions 9
- Number of Rows 2
- PCB Mount Orientation Vertical
- Preloaded Yes
- Connector Profile High
- Female Screwlock Plating Material Nickel over Copper Flash
- Post Size .66
- Plastic Yes
- Female Screwlock Material Brass
- Contact Base Material Phosphor Bronze
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Copper
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 6
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type 4-40 Retention Insert
- Mating Retention With
- Mating Retention Type Clinch Nut, 4-40 UNC
- Connector Mounting Type Board Mount
- Mounting Hole Diameter 3.05
- Centerline (Pitch) 2.74
- Housing Color Black
- Housing Material Polyester
- Row-to-Row Spacing 2.84
- PCB Thickness (Recommended) 1.58 – 2.36
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- UL Flammability Rating UL 94V-0
- Packaging Quantity 17
- Packaging Method Tube
- Comment All receptacles are preloaded with size 20 DF posted socket contacts

PRODUCT
- D-Sub Receptacle Assembly: Right Angle, Shell Size 3, 2.77mm CAT-023-DRARS3277
- Shell Type All Plastic
- Connector & Housing Type Receptacle
- Connector System Board-to-Board
- D-Sub Shell Size 3
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Footprint 8.08
- Grounding Indents Without
- Product Type Connector
- Grounding Straps With
- Number of Positions 25
- Number of Rows 2
- PCB Mount Orientation Right Angle
- Preloaded Yes
- Connector Profile Standard
- Post Size .66
- Eyelet Plating Material Tin
- Eyelet Material Brass
- Insert Material Zinc
- Shell Material Carbon Steel
- Plastic No
- Shell Plating Material Tin
- Contact Base Material Copper Alloy
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 1.2
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type Boardlock
- Mating Retention With
- Mating Retention Type Female Screwlocks, 4-40 UNC
- Connector Mounting Type Board Mount
- Mating Retention Type Threaded Insert
- Threaded Insert Material Zinc
- Mounting Hole Diameter 3.18
- Threaded Insert Plating Material Clear Chromate
- Mating Retention With
- Centerline (Pitch) 2.74
- Housing Material Thermoplastic
- Row-to-Row Spacing 2.54
- PCB Thickness (Recommended) 1.58
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- UL Flammability Rating UL 94V-0
- Packaging Quantity 65
- Packaging Method Tray
- Comment All receptacles are preloaded with size 20 DF posted socket contacts

PRODUCT
- D-Sub Receptacle Assembly: Vertical, Shell Size 2, 2.74mm CAT-025-DRAVS2274
- Shell Type All Plastic
- Connector & Housing Type Receptacle
- Connector System Board-to-Board
- D-Sub Shell Size 2
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Grounding Indents Without
- Product Type Connector
- Grounding Straps Without
- Number of Positions 15
- Number of Rows 2
- PCB Mount Orientation Vertical
- Preloaded Yes
- Connector Profile High
- Post Size .66
- Insert Material Brass
- Shell Material Carbon Steel
- Plastic No
- Female Screwlock Material Zinc
- Shell Plating Material Tin
- Contact Base Material Phosphor Bronze
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Copper
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 6
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type 4-40 Retention Insert
- Mating Retention With
- Mating Retention Type Clinch Nut, 4-40 UNC
- Connector Mounting Type Board Mount
- Mounting Hole Diameter 3.05
- Centerline (Pitch) 2.74
- Housing Color Black
- Housing Material Polyester
- Row-to-Row Spacing 2.84
- PCB Thickness (Recommended) 1.57 – 2.36
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- UL Flammability Rating UL 94V-0
- Packaging Quantity 13
- Packaging Method Tube
- Comment All receptacles are preloaded with size 20 DF posted socket contacts

PRODUCT
- D-Sub Plug Assembly: Standard, Right Angle, Shell Size 2, 2.74mm CAT-023-DPARS2274
- Shell Type All Plastic
- Connector & Housing Type Plug
- Connector System Board-to-Board
- D-Sub Shell Size 2
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Footprint 8.08
- Grounding Indents With
- Product Type Connector
- Grounding Straps With
- Number of Positions 15
- Number of Rows 2
- PCB Mount Orientation Right Angle
- Preloaded Yes
- Connector Profile Standard
- Female Screwlock Plating Material Clear Chromate
- Post Size .66
- Eyelet Plating Material Tin
- Eyelet Material Brass
- Insert Material Zinc
- Shell Material Carbon Steel
- Plastic No
- Female Screwlock Material Zinc
- Shell Plating Material Tin over Copper
- Contact Base Material Brass
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 2.7
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type Boardlock
- Mating Retention With
- Mating Retention Type Female Screwlocks, 4-40 UNC
- Connector Mounting Type Board Mount
- Mounting Hole Diameter 3.05
- Centerline (Pitch) 2.74
- Housing Color Black
- Housing Material Nylon
- Row-to-Row Spacing 2.54
- PCB Thickness (Recommended) 1.57
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- UL Flammability Rating UL 94V-0
- Packaging Quantity 104
- Packaging Method Tray
- Comment Plugs are preloaded with size 20 DF posted pin contacts

PRODUCT
- D-Sub Receptacle Assembly: Vertical, Shell Size 3, 2.77mm CAT-025-DRAVS3277
- Shell Type All Plastic
- Connector & Housing Type Receptacle
- Connector System Board-to-Board
- D-Sub Shell Size 3
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Grounding Indents Without
- Product Type Connector
- Grounding Straps Without
- Number of Positions 15
- Number of Rows 2
- PCB Mount Orientation Vertical
- Preloaded Yes
- Connector Profile High
- Post Size .64
- Insert Material Thermoplastic
- Shell Material Steel
- Plastic No
- Shell Plating Material Tin
- Contact Base Material Phosphor Bronze
- PCB Contact Termination Area Plating Material Gold
- Contact Underplating Material Copper
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 6
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Retention With
- PCB Mount Retention Type 4-40 Retention Insert
- Mating Retention With
- Mating Retention Type 4-40 Screwlock
- Connector Mounting Type Board Mount
- Mounting Hole Diameter 3.05
- Centerline (Pitch) 2.74
- Row-to-Row Spacing 2.84
- PCB Thickness (Recommended) 1.57 – 2.36
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- Insert Flammability Rating UL 94V-0
- Packaging Quantity 10
- Packaging Method Tube
- Comment All receptacles are preloaded with size 20 DF posted socket contacts

PRODUCT
- AMPLIMITE D-Sub Receptacle Assembly: Vertical, 1.27mm CAT-020-ADRV127
- Shell Type All Plastic
- Connector & Housing Type Plug
- Connector System Cable-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Grounded No
- Grounding Indents Without
- Product Type Connector
- Connector Type Connector Assembly
- Grounding Straps Without
- Shielded Yes
- Number of Positions 20
- Number of Rows 2
- PCB Mount Orientation Vertical
- Connector Profile Standard
- Post Plating Material Tin over Nickel
- Bracket Plating Material Nickel over Copper
- Bracket Material Zinc
- Shell Material Carbon Steel
- Shell Plating Material Nickel over Copper
- Contact Base Material Copper Alloy
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Square
- Contact Current Rating (Max) 1
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment Without
- PCB Mount Retention With
- PCB Mount Retention Type Boardlock
- Mating Retention With
- Mating Retention Type Latch
- Connector Mounting Type Board Mount
- Mating Retention Type Latch
- Mounting Hole Diameter 2.77
- Mating Alignment Without
- Mating Retention With
- Centerline (Pitch) 1.27
- Housing Color Black
- Housing Material Thermoplastic
- Row-to-Row Spacing 2.54
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards LR-86179-1
- UL Flammability Rating UL 94V-0
- Packaging Quantity 8
- Packaging Method Tube

PRODUCT
- D-Sub Receptacle Assembly: Right Angle, 1.27mm CAT-018-DRARA127
- Shell Type All Plastic
- Connector & Housing Type Receptacle
- Connector System Cable-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Grounding Indents Without
- Product Type Connector
- Connector Type Connector Assembly
- Shielded Yes
- Number of Positions 20
- Number of Rows 2
- PCB Mount Orientation Right Angle
- Connector Profile Standard
- Post Plating Material Tin over Nickel
- Bracket Plating Material Nickel over Copper
- Shell Plating Finish Bright
- Bracket Material Zinc
- Shell Material Carbon Steel
- Shell Plating Material Nickel over Copper
- Contact Base Material Copper Alloy
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Square
- Contact Current Rating (Max) 1
- Termination Method to Printed Circuit Board Through Hole - Press-Fit
- Termination Post Length 2.54
- Panel Mount Feature With
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type Boardlock
- Mating Retention With
- Mating Retention Type Clinch Nut, 5-56 UNC
- Connector Mounting Type Board Mount
- Boardlock Material Copper Alloy
- Mating Alignment Without
- Boardlock Plating Material Tin over Nickel
- Mating Retention Without
- Centerline (Pitch) 1.27
- Housing Color Black
- Housing Material Thermoplastic
- Row-to-Row Spacing 2.54
- PCB Thickness (Recommended) 1.57
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards LR-86179-1
- UL Flammability Rating UL 94V-0
- Packaging Quantity 6
- Packaging Method Tube

PRODUCT
- D-Sub Plug Assembly: Standard, Vertical, Shell Size 1, 2.74mm CAT-025-DPAVS1274
- Shell Type All Plastic
- Connector & Housing Type Plug
- Connector System Board-to-Board
- D-Sub Shell Size 1
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Grounding Indents With
- Product Type Connector
- Grounding Straps Without
- Number of Positions 9
- Number of Rows 2
- PCB Mount Orientation Vertical
- Preloaded Yes
- Connector Profile High
- Shell Material Carbon Steel
- Plastic No
- Female Screwlock Material Zinc
- Shell Plating Material Tin over Copper
- Contact Base Material Brass
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 1.5
- Termination Method to Printed Circuit Board Through Hole - Press-Fit
- Termination Post Length 5.8
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type 4-40 Retention Insert
- Mating Retention With
- Mating Retention Type 4-40 Screwlock
- Connector Mounting Type Board Mount
- Mounting Hole Diameter 3.05
- Centerline (Pitch) 2.74
- Housing Color Black
- Housing Material Nylon
- Row-to-Row Spacing 2.84
- PCB Thickness (Recommended) 2.36
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- UL Flammability Rating UL 94V-0
- Packaging Quantity 130
- Packaging Method Tray

PRODUCT
- D-Sub Receptacle Assembly: Right Angle, Shell Size 1, 2.74mm CAT-023-DRARS1274
- Shell Type All Plastic
- Connector & Housing Type Receptacle
- Connector System Board-to-Board
- D-Sub Shell Size 1
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Footprint 8.08
- Grounding Indents Without
- Product Type Connector
- Grounding Straps With
- Number of Positions 9
- Number of Rows 2
- PCB Mount Orientation Right Angle
- Preloaded Yes
- Connector Profile Standard
- Post Size .66
- Eyelet Plating Material Tin
- Eyelet Material Brass
- Insert Material Zinc
- Shell Material Carbon Steel
- Plastic No
- Shell Plating Material Tin
- Contact Base Material Copper Alloy
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 1.2
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature Without
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type Boardlock
- Mating Retention With
- Mating Retention Type 4-40 Screwlock
- Connector Mounting Type Board Mount
- Mating Retention Type Threaded Insert
- Threaded Insert Material Zinc
- Mounting Hole Diameter 3.18
- Threaded Insert Plating Material Clear Chromate
- Mating Retention With
- Centerline (Pitch) 2.74
- Housing Material Thermoplastic
- Row-to-Row Spacing 2.54
- PCB Thickness (Recommended) 1.58
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- UL Flammability Rating UL 94V-0
- Packaging Quantity 130
- Packaging Method Tray
- Comment All receptacles are preloaded with size 20 DF posted socket contacts

PRODUCT
- D-Sub Plug Assembly: Standard, Right Angle, Shell Size 1, 2.74mm CAT-023-DPARS1274
- Shell Type All Plastic
- Connector & Housing Type Plug
- Connector System Board-to-Board
- D-Sub Shell Size 1
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Footprint 8.08
- Grounding Indents With
- Product Type Connector
- Grounding Straps With
- Number of Positions 9
- Number of Rows 2
- PCB Mount Orientation Right Angle
- Preloaded Yes
- Connector Profile Standard
- Post Size .66
- Eyelet Plating Material Tin over Copper Flash
- Eyelet Material Brass
- Shell Material Carbon Steel
- Plastic No
- Shell Plating Material Tin over Copper
- Contact Base Material Brass
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 1.2
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature With
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type Boardlock
- Mating Retention With
- Mating Retention Type Female Screwlocks, 4-40 UNC
- Connector Mounting Type Board Mount
- Threaded Insert Material Zinc
- Mounting Hole Diameter 3.05
- Threaded Insert Plating Material Clear Chromate
- Centerline (Pitch) 2.28
- Housing Color Black
- Housing Material Nylon
- Row-to-Row Spacing 2.54
- PCB Thickness (Recommended) 1.57
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- UL Flammability Rating UL 94V-0
- Packaging Quantity 130
- Packaging Method Tray
- Comment Plugs are preloaded with size 20 DF posted pin contacts

PRODUCT
- D-Sub Receptacle Assembly: Vertical, Action Pin, 1.27mm CAT-020-DRAVAP127
- Shell Type Full Metal Shell
- Connector & Housing Type Receptacle
- Connector System Cable-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Grounded No
- Grounding Indents Without
- Product Type Connector
- Connector Type Connector Assembly
- Grounding Straps Without
- Shielded Yes
- Number of Positions 20
- Number of Rows 2
- PCB Mount Orientation Vertical
- Connector Profile Standard
- Post Plating Material Tin over Nickel
- Bracket Plating Material Nickel over Copper
- Bracket Material Zinc
- Shell Material Carbon Steel
- Shell Plating Material Nickel over Copper
- Contact Base Material Phosphor Bronze
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Current Rating (Max) .4
- Termination Method to Printed Circuit Board Through Hole - Press-Fit
- Termination Post Length 4.39
- Grounding Clips Without
- Panel Mount Feature With
- PCB Mount Alignment Without
- PCB Mount Retention With
- PCB Mount Retention Type Action/Compliant Tail
- Mating Retention With
- Mating Retention Type Latch
- Connector Mounting Type Board Mount
- Mating Retention Type Latch
- Mounting Hole Diameter 2.77
- Mating Alignment Without
- Mating Retention With
- Centerline (Pitch) 1.27
- Housing Color Black
- Housing Material Polyphthalmide
- Row-to-Row Spacing 2.54
- PCB Thickness (Recommended) 1.57 – 2.36
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards LR-86179-1
- UL Flammability Rating UL 94V-0
- Packaging Quantity 8
- Packaging Method Tube

PRODUCT
- D-Sub Receptacle Assembly: Right Angle, Shell Size 2, 2.74mm CAT-023-DRARS2274
- Shell Type All Plastic
- Connector & Housing Type Receptacle
- Connector System Board-to-Board
- D-Sub Shell Size 2
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Footprint 8.08
- Grounding Indents Without
- Product Type Connector
- Grounding Straps With
- Number of Positions 15
- Number of Rows 2
- PCB Mount Orientation Right Angle
- Preloaded Yes
- Connector Profile Standard
- Post Size .66
- Eyelet Plating Material Tin
- Eyelet Material Brass
- Insert Material Zinc
- Shell Material Carbon Steel
- Plastic No
- Shell Plating Material Tin
- Contact Base Material Phosphor Bronze
- PCB Contact Termination Area Plating Material Tin
- Contact Underplating Material Nickel
- Contact Mating Area Plating Material Gold
- Contact Shape & Form Round
- Contact Current Rating (Max) 1.2
- Termination Method to Printed Circuit Board Through Hole - Solder
- Termination Post Length 3.18
- Grounding Clips Without
- Panel Mount Feature With
- PCB Mount Alignment With
- PCB Mount Retention With
- PCB Mount Retention Type Boardlock
- Mating Retention With
- Mating Retention Type 4-40 Screwlock
- Connector Mounting Type Board Mount
- Mating Retention Type Threaded Insert
- Threaded Insert Material Zinc
- Mounting Hole Diameter 3.18
- Threaded Insert Plating Material Clear Chromate
- Mating Retention With
- Centerline (Pitch) 2.74
- Housing Material Thermoplastic
- Row-to-Row Spacing 2.54
- PCB Thickness (Recommended) 1.58
- Operating Temperature Range -55 – 105
- Circuit Application Signal
- Approved Standards DIN 41652
- UL Flammability Rating UL 94V-0
- Packaging Quantity 104
- Packaging Method Tray
- Comment All receptacles are preloaded with size 20 DF posted socket contacts