104891-2 PCB Connector Covers
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 20 50/50 GRID CABLE RCPT COVER 104891-2
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Terminating
  • Sealable No
  • Number of Positions 20
  • Number of Rows 2
  • Primary Product Color Black
  • Primary Product Material Polyester
  • Connector Cover Side Front
  • Contact Current Rating (Max) 5
  • Centerline (Pitch) 1.27
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
104891-8 PCB Connector Covers
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 80 50/50 GRID CABLE RCPT COVER 104891-8
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Terminating
  • Sealable No
  • Number of Positions 80
  • Number of Rows 2
  • Primary Product Color Black
  • Primary Product Material Polyester
  • Connector Cover Side Front
  • Contact Current Rating (Max) 5
  • Centerline (Pitch) 1.27
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
104891-5 PCB Connector Covers
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 50 50/50 GRID CABLE RCPT COVER 104891-5
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Terminating
  • Sealable No
  • Number of Positions 50
  • Number of Rows 2
  • Primary Product Color Black
  • Primary Product Material Polyester
  • Connector Cover Side Front
  • Contact Current Rating (Max) 5
  • Centerline (Pitch) 1.27
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
104891-1 PCB Connector Covers
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 10 50/50 GRID CABLE RCPT COVER 104891-1
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Terminating
  • Sealable No
  • Number of Positions 10
  • Number of Rows 2
  • Primary Product Color Black
  • Primary Product Material Polyester
  • Connector Cover Side Front
  • Contact Current Rating (Max) 5
  • Centerline (Pitch) 1.27
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
104891-3 PCB Connector Covers
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 30 50/50 GRID CABLE RCPT COVER 104891-3
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Terminating
  • Sealable No
  • Number of Positions 30
  • Number of Rows 2
  • Primary Product Color Black
  • Primary Product Material Polyester
  • Connector Cover Side Front
  • Contact Current Rating (Max) 5
  • Centerline (Pitch) 1.27
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
1-104891-0 PCB Connector Covers
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 100 50/50 GRID CBLE RCPT COVER 1-104891-0
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Terminating
  • Sealable No
  • Number of Positions 100
  • Number of Rows 2
  • Primary Product Color Black
  • Primary Product Material Polyester
  • Connector Cover Side Front
  • Contact Current Rating (Max) 5
  • Centerline (Pitch) 1.27
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
104891-4 PCB Connector Covers
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 40 50/50 GRID CABLE RCPT COVER 104891-4
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Terminating
  • Sealable No
  • Number of Positions 40
  • Number of Rows 2
  • Primary Product Color Black
  • Primary Product Material Polyester
  • Connector Cover Side Front
  • Contact Current Rating (Max) 5
  • Centerline (Pitch) 1.27
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
104891-7 PCB Connector Covers
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 70 50/50 GRID CABLE RCPT COVER 104891-7
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Terminating
  • Sealable No
  • Number of Positions 70
  • Number of Rows 2
  • Primary Product Color Black
  • Primary Product Material Polyester
  • Connector Cover Side Front
  • Contact Current Rating (Max) 5
  • Centerline (Pitch) 1.27
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
104891-6 PCB Connector Covers
PRODUCT
  1. Connectors
  2. PCB Connector Covers
  1. 60 50/50 GRID CABLE RCPT COVER 104891-6
active
  • Protection & Strain Relief Accessory Type Cover
  • Product Profile Standard
  • Connector Cover Type Terminating
  • Sealable No
  • Number of Positions 60
  • Number of Rows 2
  • Primary Product Color Black
  • Primary Product Material Polyester
  • Connector Cover Side Front
  • Contact Current Rating (Max) 5
  • Centerline (Pitch) 1.27
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0