1393277-6 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Power Relay K (Sealed)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Coil Power Rating (DC) 1600
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 180
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 25
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 22
  • Contact Base Material AgSnO2
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 21.1
  • Height Class (Mechanical) 20 – 25 mm
  • Height 21.2
  • Length Class (Mechanical) 25 – 30 mm
  • Length 26.1
  • Width Class (Mechanical) 20 – 25 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
7-1414967-8 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THR)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 181
  • Coil Power Rating (DC) 796
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Coil Power Rating Class 600 – 800 mW
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 15
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 10 – 11 mm
  • Height 10.2
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105°C
  • Environmental Ambient Temperature (Max) 105
1393277-4 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Power Relay K (Sealed)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Coil Power Rating (DC) 1600
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 100
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 25
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 22
  • Contact Base Material AgNi0.15
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 21.1
  • Height Class (Mechanical) 20 – 25 mm
  • Height 21.2
  • Length Class (Mechanical) 25 – 30 mm
  • Length 26.1
  • Width Class (Mechanical) 20 – 25 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
1413009-9 PCB Double Relays  1
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 567
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Limiting Breaking Current 30
  • Coil Voltage Rating 12
  • Coil Resistance 254
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 8
  • Contact Current Class 20 – 30
  • Terminal Type PCB-THT
  • Contact Arrangement 2 Form C (CO)
  • Contact Base Material AgSnO2
  • Mounting Type Printed Circuit Board
  • Product Height 10.2
  • Product Length 23.6
  • Product Width 12.9
  • Width Class (Mechanical) 12 – 16
  • Height Class (Mechanical) 10 – 11
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
  • High Power Relays (>75A) No
  • Relay Type Double Micro Relay K
  • Current Rating (85°C) 15
  • Voltage (Nominal) 12
1393280-6 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Coil Power Rating Class 500 – 600 mW
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 15
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Height 9.9
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 85 – 105°C
  • Environmental Ambient Temperature (Max) 105
1393280-5 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Coil Power Rating Class 500 – 600 mW
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 20
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Height 9.9
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 85 – 105°C
  • Environmental Ambient Temperature (Max) 105
6-1414920-0 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THR)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Coil Power Rating Class 500 – 600 mW
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 30
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 10 – 11 mm
  • Height 10.2
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105°C
  • Environmental Ambient Temperature (Max) 105
2-1414987-3 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 181
  • Coil Power Rating (DC) 796
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Coil Power Rating Class 600 – 800 mW
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 15
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Height 9.9
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 85 – 105°C
  • Environmental Ambient Temperature (Max) 105
2-1904093-1 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Coil Power Rating (DC) 1600
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 100
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 20
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THT
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 9 – 10 mm
  • Height 9.9
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 85 – 105°C
  • Environmental Ambient Temperature (Max) 105
2-1904093-2 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THT)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 254
  • Coil Power Rating (DC) 567
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Coil Power Rating Class 500 – 600 mW
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 30
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 10 – 11 mm
  • Height 10.2
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105°C
  • Environmental Ambient Temperature (Max) 105
6-1414920-1 PCB Double Relays  1
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 567
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Limiting Breaking Current 30
  • Coil Voltage Rating 12
  • Coil Resistance 254
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 8
  • Contact Current Class 20 – 30
  • Terminal Type PCB-THR
  • Contact Arrangement 2 Form C (CO)
  • Contact Base Material AgSnO2
  • Mounting Type Printed Circuit Board
  • Product Height 10.2
  • Product Length 23.6
  • Product Width 12.9
  • Width Class (Mechanical) 12 – 16
  • Height Class (Mechanical) 10 – 11
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
  • High Power Relays (>75A) No
  • Relay Type Double Micro Relay K
  • Current Rating (85°C) 15
  • Voltage (Nominal) 12
8-1414964-5 PCB Double Relays  1
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 552
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Coil Voltage Rating 10
  • Coil Resistance 181
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 8
  • Contact Current Class 20 – 30
  • Terminal Type PCB-THR
  • Contact Arrangement 2 Form C (CO)
  • Contact Base Material AgSnO2
  • Mounting Type Printed Circuit Board
  • Product Height 10.2
  • Product Length 26.3
  • Product Width 12.9
  • Width Class (Mechanical) 12 – 16
  • Height Class (Mechanical) 10 – 11
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
  • High Power Relays (>75A) No
  • Relay Type Double Micro Relay K
  • Current Rating (85°C) 15
  • Voltage (Nominal) 12
9-1904064-4 PCB Single Relays
IEC 61810-1
  • Product Type Relay
  • Relay Type Micro Relay K (THR)
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 90
  • Coil Power Rating (DC) 1600
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 100
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Current Rating (85°C) 20
  • Insulation Initial Dielectric Between Open Contacts 500
  • Weight 4
  • Contact Base Material AgSnO2
  • Contact Current Class 20 – 30 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type PCB-THR
  • Mounting Type Printed Circuit Board
  • Width 12.9
  • Height Class (Mechanical) 10 – 11 mm
  • Height 10.2
  • Length Class (Mechanical) 10 – 12 mm
  • Length 12
  • Width Class (Mechanical) 12 – 16 mm
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105°C
  • Environmental Ambient Temperature (Max) 105