CAT-FSE0000 Force Sensor Elements  1
  • Sensor Type OEM Compression Load Cells
  • Full Scale Range 5
  • Full Scale Range 10 – 10
  • Supply Voltage 5
  • Output Signal 20 mV/V
  • Operating Temperature -40 – 85
  • Force Direction Compression
  • Zero Shift in CTR ±.05
  • Sensitivity Shift ±.05
  • Accuracy ±1
CAT-PTT0000 Pressure Transducers  1
  • Sensor Type Differential Pressure Transducer
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection Packard
  • Supply Voltage 10
  • Port Material 17-4PH
  • Dimensions 24 x 24 x 82
  • Pressure .14
  • Operating Temperature -40 – 125
  • Overpressure 1.5X Rated
  • Pressure Range 0 – 10 bar
  • Output/Span .5 – 4.5 V
  • Accuracy Down to ± .1% FSO
  • Options Adhesive Label
1620 Board Level Pressure Sensors  1
  • Sensor Type Disposable Medical Pressure Sensors
  • Type Gage
  • Tubes Narrow Hole
  • Supply Voltage 6
  • Dimensions 8.13 x 11.43 x 4.2
  • Operating Temperature 10 – 40
  • Overpressure 125 psi
  • Pressure -50 – 300
  • Output/Span Sensitivity = 5 uV/V/mmHg
  • Accuracy ±1.0% FSO
  • Package Hybrid Assembly
  • Options Pad Type "A"
1630-PRESSURE Board Level Pressure Sensors  1
  • Sensor Type Disposable Medical Pressure Sensors
  • Type Gage
  • Supply Voltage 6
  • Dimensions 3.05 x 4.6 x 3.7
  • Operating Temperature 10 – 40
  • Overpressure -400 to +1200mmHg
  • Pressure -50 – 300
  • Output/Span Sensitivity = 5 uV/V/mmHg
  • Accuracy ±2.0% FSO
  • Package Hybrid Assembly
  • Options 24 UP Snapstrate
FX19 Force Sensor Elements  1
  • Sensor Type OEM Compression Load Cells
  • Full Scale Range 50 – 1000
  • Full Scale Range 10 – 200
  • Supply Voltage 5
  • Output Signal 20 mV/V
  • Operating Temperature 0 – 50
  • Force Direction Compression
  • Zero Shift in CTR ±.05
  • Sensitivity Shift ±.05
  • Accuracy ±1
M5200 Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Compound
  • Pressure Port/Fitting 1/4 FBSPP
  • Electrical Connection Amp
  • Supply Voltage 12 – 30
  • Port Material 17-4PH
  • Dimensions 24 x 24 x 82
  • Pressure 3.5
  • Operating Temperature -40 – 125
  • Overpressure 2X Rated
  • Pressure Range 0 – 50 to 15000 psi
  • Output/Span .5 – 4.5 V Ratiometric
  • Accuracy ±0.25% FSO
  • Options Adhesive Label
G-NICO-018 Digital Temperature Sensors  1
  • Model Number TSYS01
  • Sensor Type Digital IC Temperature Sensor
  • Supply Voltage 2.2 – 3.6
  • Supply Current (Max) 12.5
  • Wire/Cladding/Connection SMD
  • Length 4
  • Width 4
  • Height .85
  • Operating Temperature -40 – 125
  • Accuracy T_Range -5 – 50
  • Output/Span Resolution 16
  • Accuracy ± .1
  • Output Interface I2C
  • Package QFN16
G-NIMO-003 Digital Temperature Sensors  1
  • Model Number TSYS02D
  • Sensor Type Digital IC Temperature Sensor
  • Supply Voltage 2.2 – 3.6
  • Supply Current (Max) 18
  • Wire/Cladding/Connection SMD
  • Length 2.5
  • Width 2.5
  • Height .75
  • Operating Temperature -40 – 125
  • Accuracy T_Range -5 – 50
  • Output/Span Resolution 16
  • Accuracy ± .2
  • Output Interface I2C
  • Package TDFN8
G-NIMO-004 Digital Temperature Sensors  1
  • Model Number TSYS02P
  • Sensor Type Digital IC Temperature Sensor
  • Supply Voltage 2.2 – 3.6
  • Supply Current (Max) 18
  • Wire/Cladding/Connection SMD
  • Length 2.5
  • Width 2.5
  • Height .75
  • Operating Temperature -40 – 125
  • Accuracy T_Range -5 – 50
  • Output/Span Resolution 16
  • Accuracy ± .2
  • Output Interface PWM
  • Package TDFN8