- CGS C
- CGS HPV
- CGS HS
- CGS HVR
- CGS SBC
- CGS SQ
- Citec 23
- Citec 3203
- Citec 3204
- Citec 3213
- Citec 3240
- Citec 3270
- Citec 3315
- Citec 409
- Citec 416
- FRN
- Holsworthy MRS
- Holswothy RN73
- Holswothy RP73
- Neohm CBT
- Neohm CFR
- Neohm CPF
- Neohm CPG
- Neohm CRG
- Neohm CRGH
- Neohm CRGV
- Neohm LR
- Neohm R
- Neohm RGP
- Neohm ROX
- Neohm RR
- Neohm SMA
- Neohm TCT
- Neohm UPW
- Neohm ZR
- Sigma 3613
- Sigma 3615
- Sigma 3621
- Sigma 3622
- Sigma 3624
- Sigma 3630
- Sigma 3631
- Sigma 3632
- Sigma 3634
- Sigma 3635
- Sigma 3638
- Sigma 3639
- Sigma 3640
- Sigma 3650
- Sigma BMB
- Sigma SC
- Neohm FCR

PRODUCT
- Wirewound Resistor: Horizontal Mount CAT-C339-SQ1B
- Resistor Type Power Resistor
- Element Type Metal Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 1
- Resistance Class 1kΩ – 1MΩ
- Resistance Value .01
- Power Rating 2
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Steel
- Passive Component Dimensions 10.5 x 8 x 18
- Operating Temperature Range -55 – 155
- Temperature Coefficient ±300
- Packaging Method Loose Piece - Box

PRODUCT
- Power Resistors: Aluminum Housed, HSC CAT-C339-H85913B
- Resistor Type Power Resistor
- Element Type Wire Wound
- Number of Resistors 1
- Passive Component Tolerance 1
- Resistance Class 1kΩ – 1MΩ
- Resistance Value .044
- Power Rating 100
- Voltage Rating 2200 VAC
- Number of Terminations 2
- Chassis Mount Resistor Termination Type M6 Threaded Stud
- Chassis Mount Resistor Mount Style Chassis Mount
- Passive Component Dimensions 163 x 73 x 42
- Temperature Coefficient ±25
- Packaging Method Loose Piece - Box

PRODUCT
- Power Resistors: Aluminum Housed, NHS CAT-C339-H85913C
- Resistor Type Power Resistor
- Element Type Wire Wound
- Number of Resistors 1
- Passive Component Tolerance 5
- Resistance Class Up to 1kΩ
- Resistance Value 1
- Power Rating 50
- Voltage Rating 1250 VDC
- Number of Terminations 2
- Chassis Mount Resistor Termination Type M6 Threaded Stud
- Chassis Mount Resistor Mount Style Chassis Mount
- Passive Component Dimensions 122 x 47.5 x 26
- Temperature Coefficient ±50
- Packaging Method Loose Piece - Tray

PRODUCT
- 416P 1K 416PA102M
- Sealing Requirement Semi-Sealed
- Rotary Turn Type Single Turn
- Element Type Cermet
- Number of Turns 1
- Adjustment Location Top
- Adjustment Method Cross Slot
- Passive Component Tolerance .25
- Resistance Value 1K
- Power Rating .2
- Resistance Class 1kΩ – 1MΩ
- Passive Component Lead Type Radial-Leaded
- Product Orientation Horizontal
- Termination Method to Printed Circuit Board Through Hole - Solder
- Passive Component Dimensions 8.1 x 6.8 x 3.5
- Temperature Coefficient ±250

PRODUCT
- 3650 0603 LAB KIT 3650/0603LABKIT
- Inductor Type High Frequency
- Element Type Wire Wound
- Package Size Code 0603

PRODUCT
- 3650 0805 LAB KIT 3650/0805LABKIT
- Inductor Type High Frequency
- Element Type Wire Wound
- Package Size Code 0805

PRODUCT
- RN 0805 28R 0.1% 10PPM 1K RL RN73C2A28RBTDF
- Resistor Type Precision Resistor
- Package Size Code 0805
- Element Type Thin Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance .1
- Resistance Class Up to 1kΩ
- Resistance Value 28
- Power Rating .1
- Voltage Rating 100
- Number of Terminations 2
- Surface Mount Resistor Termination Type Solder
- Passive Component Dimensions 2 x 1.25 x .55
- Temperature Coefficient ±10
- Packaging Method Taped & Reeled

PRODUCT
- 5W SM M/OX 2% 22R ROX5SG22R
- Resistor Type Power Resistor
- Element Type Metal Oxide Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 2
- Resistance Class Up to 1kΩ
- Resistance Value 22
- Power Rating 5
- Voltage Rating 500
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Tinned Copper Leads
- Passive Component Dimensions 25 x 8
- Operating Temperature Range -55 – 235
- Temperature Coefficient ±350
- Packaging Method Box

PRODUCT
- RR01 5% 12K AMMO RR01J12KTB
- Resistor Type Power Resistor
- Element Type Metal Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 5
- Resistance Class 1kΩ – 1MΩ
- Resistance Value 12K
- Power Rating 1
- Voltage Rating 350
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Tinned Copper Leads
- Passive Component Dimensions 6.8 x 2.6
- Temperature Coefficient ±300
- Packaging Method Ammo Packed

PRODUCT
- RR01 5% 2K4 AMMO RR01J2K4TB
- Resistor Type Power Resistor
- Element Type Metal Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 5
- Resistance Class 1kΩ – 1MΩ
- Resistance Value 2.4K
- Power Rating 1
- Voltage Rating 350
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Tinned Copper Leads
- Passive Component Dimensions 6.8 x 2.6
- Temperature Coefficient ±300
- Packaging Method Ammo Packed

PRODUCT
- RR01 5% 3K0 AMMO RR01J3K0TB
- Resistor Type Power Resistor
- Element Type Metal Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 5
- Resistance Class 1kΩ – 1MΩ
- Resistance Value 3K
- Power Rating 1
- Voltage Rating 300
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Tinned Copper Leads
- Passive Component Dimensions 6.8 x 2.6
- Temperature Coefficient ±300
- Packaging Method Ammo Packed

PRODUCT
- RR01 5% 820R AMMO RR01J820RTB
- Resistor Type Power Resistor
- Element Type Metal Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 5
- Resistance Class Up to 1kΩ
- Resistance Value 820
- Power Rating 1
- Voltage Rating 350
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Tinned Copper Leads
- Passive Component Dimensions 6.8 x 2.6
- Temperature Coefficient ±300
- Packaging Method Ammo Packed

PRODUCT
- RR01 5% 910R AMMO RR01J910RTB
- Resistor Type Power Resistor
- Element Type Metal Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 5
- Resistance Class Up to 1kΩ
- Resistance Value 910
- Power Rating 1
- Voltage Rating 350
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Tinned Copper Leads
- Passive Component Dimensions 6.8 x 2.6
- Temperature Coefficient ±300
- Packaging Method Ammo Packed

PRODUCT
- RR02 5% 160K AMMO RR02J160KTB
- Resistor Type Power Resistor
- Element Type Metal Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 5
- Resistance Class 1kΩ – 1MΩ
- Resistance Value 160K
- Power Rating 2
- Voltage Rating 500
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Tinned Copper Leads
- Passive Component Dimensions 9 x 3.5
- Temperature Coefficient ±300
- Packaging Method Ammo Packed

PRODUCT
- RR02 5% 91R AMMO RR02J91RTB
- Resistor Type Power Resistor
- Element Type Metal Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 5
- Resistance Class Up to 1kΩ
- Resistance Value 91
- Power Rating 2
- Voltage Rating 500
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Tinned Copper Leads
- Passive Component Dimensions 9 x 3.5
- Temperature Coefficient ±300
- Packaging Method Ammo Packed

PRODUCT
- RR03 5% 1K6 AMMO RR03J1K6TB
- Resistor Type Power Resistor
- Element Type Metal Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 5
- Resistance Class 1kΩ – 1MΩ
- Resistance Value 1.6K
- Power Rating 3
- Voltage Rating 750
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Tinned Copper Leads
- Passive Component Dimensions 15 x 5
- Temperature Coefficient ±300
- Packaging Method Ammo Packed

PRODUCT
- 416P 2K 416PA202M
- Sealing Requirement Semi-Sealed
- Rotary Turn Type Single Turn
- Element Type Cermet
- Number of Turns 1
- Adjustment Location Top
- Adjustment Method Cross Slot
- Passive Component Tolerance .25
- Resistance Value 2K
- Power Rating .2
- Resistance Class 1kΩ – 1MΩ
- Passive Component Lead Type Radial-Leaded
- Product Orientation Horizontal
- Termination Method to Printed Circuit Board Through Hole - Solder
- Passive Component Dimensions 8.1 x 6.8 x 3.5
- Temperature Coefficient ±250

PRODUCT
- 23SE 470KA 6.35X50FL B7 DPST (4A) 23ESA474MMF50AF
- Element Type Carbon Film
- Sealing Requirement Not Sealed
- Rotary Turn Type Single Turn
- Number of Turns 1
- Sections Single
- Adjustment Location Side
- Adjustment Method Spindle
- Power Rating .4
- Passive Component Tolerance 20
- Resistance Value 470K
- Resistance Class 1kΩ – 1MΩ
- Shaft Style Flatted
- Product Orientation Right Angle
- Product Terminates To Wire
- Product Mount Type Panel Mount
- Passive Component Dimensions 25.2 x 20.4
- Shaft Size 6.35 x 50

PRODUCT
- 2W STD M/OX 5% 100R ROX2J100R
- Resistor Type Power Resistor
- Element Type Metal Oxide Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 5
- Resistance Class Up to 1kΩ
- Resistance Value 100
- Power Rating 2
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Tinned Copper Leads
- Passive Component Dimensions 5.5 x 16
- Operating Temperature Range -55 – 235
- Temperature Coefficient ±350
- Packaging Method Ammo Packed

PRODUCT
- 2W SM M/OX 5% 200K ROX2SJ200K
- Resistor Type Power Resistor
- Element Type Metal Oxide Film
- Product Type Fixed Resistor
- Number of Resistors 1
- Passive Component Tolerance 5
- Resistance Class 1kΩ – 1MΩ
- Resistance Value 200K
- Power Rating 2
- Passive Component Lead Type Axial-Leaded
- Number of Terminations 2
- Passive Component Termination Material Type Tinned Copper Leads
- Passive Component Dimensions 16 x 5.5
- Operating Temperature Range -55 – 235
- Temperature Coefficient ±350
- Packaging Method Ammo Packed