CAT-C339-SQ1B Through-Hole Resistors  1
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. Wirewound Resistor: Horizontal Mount CAT-C339-SQ1B
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value .01
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Steel
  • Passive Component Dimensions 10.5 x 8 x 18
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
CPF0805B150RE1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0805 150R 0.1% 25PPM 1K RL CPF0805B150RE1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 150
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .5
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
3650/0603LABKIT High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0603 LAB KIT 3650/0603LABKIT
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0603
3650/0805LABKIT High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0805 LAB KIT 3650/0805LABKIT
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0805
RN73C2A28RBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 28R 0.1% 10PPM 1K RL RN73C2A28RBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 28
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RR01J12KTB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 12K
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J3K0TB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR01 5% 3K0 AMMO RR01J3K0TB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 3K
  • Power Rating 1
  • Voltage Rating 300
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J820RTB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR01 5% 820R AMMO RR01J820RTB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 820
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J910RTB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR01 5% 910R AMMO RR01J910RTB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 910
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR02J160KTB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR02 5% 160K AMMO RR02J160KTB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 160K
  • Power Rating 2
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 9 x 3.5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR03J1K6TB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1.6K
  • Power Rating 3
  • Voltage Rating 750
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 15 x 5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01JR36TB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR01 5% R36 AMMO RR01JR36TB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value .36
  • Power Rating 1
  • Voltage Rating 300
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR02J91RTB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 91
  • Power Rating 2
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 9 x 3.5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
23ESA103MPE32N Potentiometers
PRODUCT
  1. Passive Components
  2. Potentiometers
  1. 23E 10KA 20% 4x32PL M7 23ESA103MPE32N
active
  • Element Type Carbon Film
  • Sealing Requirement Not Sealed
  • Rotary Turn Type Single Turn
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Method Spindle
  • Power Rating .4
  • Passive Component Tolerance 20
  • Resistance Value 10K
  • Resistance Class 1kΩ – 1MΩ
  • Shaft Style Plain
  • Product Orientation Right Angle
  • Product Terminates To Wire
  • Product Mount Type Panel Mount
  • Passive Component Dimensions 25.2 x 20.4
  • Shaft Size 4 x 32
36502C15NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 1008 15nH 5% 2K RL 36502C15NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 1008
  • Passive Component Tolerance 5
  • Inductance .015
  • Current Rating (Max) 1000
  • DC Resistance .11
  • Self Resonant Frequency 2.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.92 x 2.79 x 2.1
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 50
ROX5SJ39K Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 5W SM M/OX 5% 39K ROX5SJ39K
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 39K
  • Power Rating 5
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 25 x 8
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Box
RR01J1K8TB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1.8K
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J2K2TB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 2.2K
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J4K3TB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR01 5% 4K3 AMMO RR01J4K3TB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 4.3K
  • Power Rating 1
  • Voltage Rating 300
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J51KTB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 51K
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed