SQF775RJ18510 Surface Mount Resistors
  • Resistor Type Fusible Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 75
  • Power Rating 7
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box