ROX2SG300R Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 2W SM M/OX 2% 300R ROX2SG300R
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 2
  • Resistance Class Up to 1kΩ
  • Resistance Value 300
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 5.5 x 16
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX2SJR47 Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value .47
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 16 x 5.5
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX5SG22R Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 2
  • Resistance Class Up to 1kΩ
  • Resistance Value 22
  • Power Rating 5
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 25 x 8
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Box
ROX2J100R Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 2W STD M/OX 5% 100R ROX2J100R
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 100
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 5.5 x 16
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX5SJ91K Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 5W SM M/OX 5% 91K ROX5SJ91K
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 91K
  • Power Rating 5
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 25 x 8
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Box
ROX3SJR68 Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 3W SM M/OX 5% R68 ROX3SJR68
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value .68
  • Power Rating 3
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 16 x 5.5
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX5SG15R Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 2
  • Resistance Class Up to 1kΩ
  • Resistance Value 15
  • Power Rating 5
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 25 x 8
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Box
ROX2SJ62K Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 62K
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 16 x 5.5
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX3SG1R2 Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 2
  • Resistance Class Up to 1kΩ
  • Resistance Value 1.2
  • Power Rating 3
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 16 x 5.5
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX2SG100K Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 2W SM M/OX 2% 100K ROX2SG100K
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 2
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 100K
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 5.5 x 16
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX5SJ47K Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 5W SM M/OX 5% 47K ROX5SJ47K
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 47K
  • Power Rating 5
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 25 x 8
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Box
ROX5SJ39K Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 5W SM M/OX 5% 39K ROX5SJ39K
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 39K
  • Power Rating 5
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 25 x 8
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Box
ROX1SJ12K Through-Hole Resistors  1
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 12K
  • Power Rating 1
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 12 x 5
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX1SJR33 Through-Hole Resistors  1
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 1W SM M/OX 5% R33 ROX1SJR33
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value .33
  • Power Rating 1
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 5 x 12
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX1SJR68 Through-Hole Resistors  1
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 1W SM M/OX 5% R68 ROX1SJR68
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value .68
  • Power Rating 1
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 5 x 12
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX2SG1R2 Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 2
  • Resistance Class Up to 1kΩ
  • Resistance Value 1.2
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 16 x 5.5
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX1SJ560K Through-Hole Resistors  1
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 1W SM M/OX 5% 560K ROX1SJ560K
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 560K
  • Power Rating 1
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 5 x 12
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX1SJ5K1 Through-Hole Resistors  1
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 5.1K
  • Power Rating 1
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 5 x 12
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX2SJ560K Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 2W SM M/OX 5% 560K ROX2SJ560K
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 560K
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 16 x 5.5
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX5SJ82K Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 5W SM M/OX 5% 82K ROX5SJ82K
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 82K
  • Power Rating 5
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 25 x 8
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Box