RN73C2A28RBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 28R 0.1% 10PPM 1K RL RN73C2A28RBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 28
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A107RBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 107R 0.1% 10PPM 1KRL RN73C2A107RBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 107
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A267KBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 267K 0.1% 10PPM 1K RL RN73C2A267KBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 267K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C1J47K5BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0603 47K5 0.1% 10PPM 1K RL RN73C1J47K5BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 47.5K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C1J29K4BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0603 29K4 0.1% 10PPM 1K RL RN73C1J29K4BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 29.4K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A165KBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 165K 0.1% 10PPM 1K RL RN73C2A165KBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 165K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A3K83BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 3K83 0.1% 10PPM 1KRL RN73C2A3K83BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 3.83K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A1K27BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 1K27 0.1% 10PPM 1KRL RN73C2A1K27BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1.27K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A422KBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 422K 0.1% 10PPM 1K RL RN73C2A422KBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 422K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A287KBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 287K 0.1% 10PPM 1K RL RN73C2A287KBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 287K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C1J27K4BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0603 27K4 0.1% 10PPM 1K RL RN73C1J27K4BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 27.4K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A36K5BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 36K5 0.1% 10PPM 1KRL RN73C2A36K5BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 36.5K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C1J8K45BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0603 8K45 0.1% 10PPM 1K RL RN73C1J8K45BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 8.45K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A118KBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 118K 0.1% 10PPM 1KRL RN73C2A118KBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 118K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A187RBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 187R 0.1% 10PPM 1KRL RN73C2A187RBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 187
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A210RBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 210R 0.1% 10PPM 1KRL RN73C2A210RBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 210
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A487RBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 487R 0.1% 10PPM 1KRL RN73C2A487RBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 487
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C1J75RBTG Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0603 75R 0.1% 10PPM CUT LENGTH RN73C1J75RBTG
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 75
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.6 x .8 x .4
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
RN73C2A205KBTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 205K 0.1% 10PPM 1K RL RN73C2A205KBTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 205K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A4K64BTDF Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. RN 0805 4K64 0.1% 10PPM 1KRL RN73C2A4K64BTDF
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 4.64K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled