404807003014 Trimmers
  • Sealed No
  • Resistance 10K
  • Tolerance 20%
  • Power Rating 1
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 16 x 16 x 6.9
404807003030 Trimmers
  • Sealed No
  • Resistance 1K
  • Tolerance 20%
  • Power Rating 1
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 16 x 16 x 6.9
404807005001 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 10K
  • Power Rating 1
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
404807005003 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 470
  • Power Rating 1
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
PC610H501AP20LF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 500
  • Power Rating .08
  • Voltage Rating 20
  • Termination Type Printed Circuit Board
PC610H502AP15LF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 5K
  • Power Rating .08
  • Voltage Rating 20
  • Termination Type Printed Circuit Board
PC610HA102BS30 Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 1K
  • Power Rating .08
  • Voltage Rating 20
  • Termination Type Printed Circuit Board
PC610V103AK30LF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .08
  • Voltage Rating 20
  • Termination Type Printed Circuit Board