KC1/2A10RJT Through-Hole Resistors
  • Resistor Type Precision Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 10
  • Power Rating 1.2
  • Voltage Rating 73
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 7.1 x 2.4
  • Operating Temperature Range -55 – 355
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Bag
KC5250RJ Through-Hole Resistors
  • Resistor Type Precision Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 250
  • Power Rating 6
  • Voltage Rating 444
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 22.23 x 7.9
  • Operating Temperature Range -55 – 355
  • Temperature Coefficient ±20
  • Packaging Method Loose Piece - Bag