HVR10D3M0J Chassis Panel Mount Resistors
  • Resistor Type High Value/High Voltage Resistors
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 3M
  • Power Rating 10
  • Voltage Rating 10 kV
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Tapped Brass Ferrule
  • Mount Style Direct Mounting
  • Dimensions 70 x 10
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
HVR30B82MF Chassis Panel Mount Resistors
  • Resistor Type High Value/High Voltage Resistors
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 82M
  • Power Rating 50
  • Voltage Rating 30 kV
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Free Standing
  • Dimensions 120 x 30.6
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
HVR30D3M0J Chassis Panel Mount Resistors
  • Resistor Type High Value/High Voltage Resistors
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 3M
  • Power Rating 50
  • Voltage Rating 30 kV
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Tapped Brass Ferrule
  • Mount Style Direct Mounting
  • Dimensions 140 x 30
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box