HSC25047RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 47
  • Power Rating 250
  • Voltage Rating 2200 VAC
  • Lead Type Fixed
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 163 x 73 x 42
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
NHSA5025RJ Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 25
  • Power Rating 50
  • Voltage Rating 1250 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 72.5 x 30 x 17
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray