CPF0402B1K96E1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0402 1K96 0.1% 25PPM 1K RL CPF0402B1K96E1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1.96K
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0603F78K7C1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0603 78K7 1% 50PPM 1K RL CPF0603F78K7C1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 78.7K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
CPF0603F2K26C1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0603 2K26 1% 50PPM 1K RL CPF0603F2K26C1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 2.26K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
CPF0402B13RE1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0402 13R 0.1% 25PPM 1K RL CPF0402B13RE1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 13
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0402B1K91E1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0402 1K91 0.1% 25PPM 1K RL CPF0402B1K91E1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1.91K
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0402B21R5E1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0402 21R5 0.1% 25PPM 1K RL CPF0402B21R5E1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 21.5
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0402B2K21E1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0402 2K21 0.1% 25PPM 1K RL CPF0402B2K21E1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 2.21K
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0402B2K37E1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0402 2K37 0.1% 25PPM 1K RL CPF0402B2K37E1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 2.37K
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0402B68RE1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0402 68R 0.1% 25PPM 1K RL CPF0402B68RE1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 68
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0805B1K6E1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0805 1K6 0.1% 25PPM 1K RL CPF0805B1K6E1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1.6K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .5
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0805B470KE1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0805 470K 0.1% 25PPM 1K RL CPF0805B470KE1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 470K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .5
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0603F5R76C1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0603 5R76 1% 50PPM 1K RL CPF0603F5R76C1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class Up to 1kΩ
  • Resistance Value 5.76
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
CPF0603F665RC1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0603 665R 1% 50PPM 1K RL CPF0603F665RC1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class Up to 1kΩ
  • Resistance Value 665
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
CPF0805B7K5E1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0805 7K5 0.1% 25PPM 1K RL CPF0805B7K5E1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0805
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 7.5K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 2 x 1.25 x .5
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0603F13KC1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0603 13K 1% 50PPM 1K RL CPF0603F13KC1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 13K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
CPF0603F301KC1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0603 301K 1% 50PPM 1K RL CPF0603F301KC1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0603
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 301K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
CPF0402B23K7E1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0402 23K7 0.1% 25PPM 1K RL CPF0402B23K7E1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 23.7K
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0402B243RE1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0402 243R 0.1% 25PPM 1K RL CPF0402B243RE1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 243
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0402B866RE1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0402 866R 0.1% 25PPM 1K RL CPF0402B866RE1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class Up to 1kΩ
  • Resistance Value 866
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
CPF0402B8K45E1 Surface Mount Resistors
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. CPF 0402 8K45 0.1% 25PPM 1K RL CPF0402B8K45E1
active
  • Resistor Type Precision Resistor
  • Package Size Code 0402
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance .1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 8.45K
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Solder
  • Passive Component Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled