RN73C2A2K0BTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 2K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
YR1B1K0CC Through-Hole Resistors
  • Resistor Type Precision Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating .25
  • Voltage Rating 250
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.3 x 2.3
  • Operating Temperature Range -65 – 155
  • Temperature Coefficient ±15
  • Packaging Method Ammo Packed
ROX3SJ220R Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 220
  • Power Rating 3
  • Voltage Rating 350
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 16 x 5.5
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RN73C2A402RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 402
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A20KBTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 20K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
RN73C2A4K02BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 4.02K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
CFR100J1K0 Through-Hole Resistors
  • Element Material Carbon Film
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating 1
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 12 x 5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient -450 – 0
  • Packaging Method Ammo Packed
RN73C2A301RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 301
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A8K06BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 8.06K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
ROX2SJ10R Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 10
  • Power Rating 2
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 5.5 x 16
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
LR1F100R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±50
  • Packaging Method Ammo Packed
RN73C2A51R1BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 51.1
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A249RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 249
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
CPF0402B49R9E1 Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 0402
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 49.9
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
RN73C1J4K99BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 4.99K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A1K0BTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
LR1F120R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 120
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±50
  • Packaging Method Ammo Packed
RN73C2A75KBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 75K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A130KBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 130K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RP73D2A10RBTG Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 10
  • Power Rating .125
  • Voltage Rating 150
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±15
  • Packaging Method Cut Tape Length