CJT800470RJJ Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 470
  • Power Rating 800
  • Voltage Rating 1000 V
  • Number of Terminations 2
  • Termination Type Custom Termination
  • Mount Style Chassis Mount
  • Dimensions 400 x 61 x 59
  • Temperature Coefficient ±440
  • Packaging Method Loose Piece - Box
CJT800680RJJ Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 680
  • Power Rating 800
  • Voltage Rating 1000 V
  • Number of Terminations 2
  • Termination Type Custom Termination
  • Mount Style Chassis Mount
  • Dimensions 400 x 61 x 59
  • Temperature Coefficient ±440
  • Packaging Method Loose Piece - Box