17PCSA474MC19P Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary Push Push SPDT
  • Tolerance 20%
  • Resistance 470K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Printed Circuit Board
  • Dimensions 19.2 x 17
17PCSA103MC19P Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary Push Push SPDT
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Printed Circuit Board
  • Dimensions 19.2 x 17
17PCSA104MA24N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .25
  • Termination Type Printed Circuit Board
17PESA474MC19N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 470K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Printed Circuit Board
  • Dimensions 19.2 x 17
17PESA564MC19E Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary SPST
  • Tolerance 20%
  • Resistance 560K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Eyelet
  • Dimensions 19.2 x 17
17PCDB223ME35N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 22K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Printed Circuit Board
  • Dimensions 19.2 x 17
17PCSA104MC19P Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary Push Push SPDT
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Printed Circuit Board
  • Dimensions 19.2 x 17
17PCSA104MC25P Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary Push Push SPDT
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Printed Circuit Board
  • Dimensions 19.2 x 17
17PCSA224MC19P Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary Push Push SPDT
  • Tolerance 20%
  • Resistance 220K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Printed Circuit Board
  • Dimensions 19.2 x 17
17PCSA564MC19P Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary Push Push SPDT
  • Tolerance 20%
  • Resistance 560K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Printed Circuit Board
  • Dimensions 19.2 x 17
17PCXA103MC19P Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Switch Type Rotary Push Push SPDT
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Printed Circuit Board
  • Dimensions 19.2 x 17
17PESA104MC19N Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .25
  • Voltage Rating 350
  • Termination Type Eyelet
  • Dimensions 19.2 x 17