V23026A1004B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 4500
  • Contact Limiting Making Current 1
  • Power Consumption 65 – 130
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 100 – 150 mW
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
V23026D1022B201 *X020 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1800
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Surface Mount
  • Insulation Clearance Class 0 – 2.5
  • Length 13.4
  • Height Class (Mechanical) 7 – 8 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Width 7.8
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Reel
V23026B1101B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Coil Power Rating (DC) 80
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Bistable, 2 Coils, Polarized
  • Coil Type Bistable, 2 Coils
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 390
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 1 – 1.5 W
  • Isolation (HF Parameter) -18dB @ 900MHz
  • Insertion Loss (HF Parameter) -.12dB @ 100MHz
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Sensitive
  • Packaging Method Box & Tube
V23026A1001B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 370
  • Contact Limiting Making Current 1
  • Power Consumption 65 – 130
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
V23026D1024B201 *X020 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 4500
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 100 – 150 mW
  • Weight 2
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Surface Mount
  • Insulation Clearance Class 0 – 2.5
  • Length 13.4
  • Height Class (Mechanical) 7 – 8 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Width 7.8
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Reel
V23026A1002B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 2250
  • Contact Limiting Making Current 1
  • Power Consumption 65 – 130
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
V23026B1102B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Coil Power Rating (DC) 96
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Bistable, 2 Coils, Polarized
  • Coil Type Bistable, 2 Coils
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1500
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 1 – 1.5 W
  • Isolation (HF Parameter) -18dB @ 900MHz
  • Insertion Loss (HF Parameter) -.12dB @ 100MHz
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type High Sensitive
  • Packaging Method Box & Tube
V23026A1006B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 137
  • Contact Limiting Making Current 1
  • Power Consumption 65 – 130
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
V23026D1021B201 *X020 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 313
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Surface Mount
  • Insulation Clearance Class 0 – 2.5
  • Length 13.4
  • Height Class (Mechanical) 7 – 8 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Width 7.8
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Reel
V23026D1026B201 *X020 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 113
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Surface Mount
  • Insulation Clearance Class 0 – 2.5
  • Length 13.4
  • Height Class (Mechanical) 7 – 8 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Width 7.8
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Reel
1422015-8 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Type Bistable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 740
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type SMT Terminals
  • Insulation Clearance Class 0 – 2.5
  • Length 13.4
  • Height Class (Mechanical) 7 – 8 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 8
  • Width 7.8
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Reel
V23026A1005B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1165
  • Contact Limiting Making Current 1
  • Power Consumption 65 – 130
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
V23026B1106B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Bistable, 2 Coils, Polarized
  • Coil Type Bistable, 2 Coils
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 130
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
V23026C1051B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Coil Power Rating (DC) 778
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Type Bistable, 1 Coil
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 740
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating .5
  • Contact Arrangement 2 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
V23026C1052B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Coil Power Rating (DC) 789
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Type Bistable, 1 Coil
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 4500
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating .5
  • Contact Arrangement 2 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube
V23026E1105B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Bistable, 2 Coils, Polarized
  • Coil Type Bistable, 2 Coils
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1200
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Surface Mount
  • Insulation Clearance Class 0 – 2.5
  • Length 13.4
  • Height Class (Mechanical) 7 – 8 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Width 7.8
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Reel
1422015-6 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Bistable, 2 Coils, Polarized
  • Coil Type Bistable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 390
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type SMT Terminals
  • Insulation Clearance Class 0 – 2.5
  • Length 13.4
  • Height Class (Mechanical) 7 – 8 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 8
  • Width 7.8
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Reel
1422015-9 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Coil Power Rating (DC) 112
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1015
  • Contact Limiting Making Current 1
  • Insulation Initial Resistance 1000000
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type SMT Terminals
  • Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 13.4
  • Height Class (Mechanical) 7 – 8 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 8
  • Width 7.8
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Reel
V23026B1105B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Bistable, 2 Coils, Polarized
  • Coil Type Bistable, 2 Coils
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 1200
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
V23026C1054B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 125
  • Contact Voltage Rating 150
  • Coil Power Rating (DC) 853
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 150
  • Contact Switching Voltage (Max) 125
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Type Bistable, 1 Coil
  • Insulation Creepage Between Contact and Coil .75
  • Contact Limiting Continuous Current 1
  • Coil Resistance 4500
  • Contact Limiting Making Current 1
  • Power Consumption 30 – 150
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Creepage Class 0 – 1.5
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Coil Power Rating Class 0 – 100 mW
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating .5
  • Contact Arrangement 2 Form A (NO)
  • Contact Material Ruthenium
  • Contact Number of Poles 1
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Height Class (Mechanical) 6 – 7 mm
  • Insulation Clearance Between Contact and Coil .75
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Width 7.59
  • Width Class (Mechanical) 6 – 8 mm
  • Operating Temperature Range -40 – 85
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class 70 – 85°C
  • Environmental Ambient Temperature (Max) 85
  • Performance Type Standard
  • Packaging Method Box & Tube