CAT-AMPWELD Grounding/Earthing Connectors  1
IEE 837
  • Technology Exothemically Welded Grounding Connections
  • Conductor Combination 1 #2 SOL AWG
  • Conductor Combination 2 #2 SOL AWG
  • Energized Installation No
  • Application Type All Ampweld Molds
  • CSA Certified No
  • RUS Approved No
  • IEEE 837 Yes
  • UL Listed No
  • Product Availability AMERICAS
DSE SERIES Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Variable Reluctance
  • Principle Variable Reluctance
  • Target Metal
  • Target Material Ferrous
  • Output Signal Sine Wave
  • Frequency Range Up to 20
  • Sensor Housing Material Stainless Steel
  • Housing Ambient Temperature -40 – 100
  • Shaft Length 30
  • Shaft Diameter 15.875
  • Cable Ambient Temperature -40 – 100
  • Connector Ambient Temperature -40 – 100
DSF SERIES Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Variable Reluctance
  • Principle Variable Reluctance
  • Electromagnetic Compatibility 2004/108/EC
  • Nominal Supply Voltage 8 – 28
  • Target Metal
  • Target Material Ferrous
  • Output Signal 2-Wire
  • Frequency Range Up to 15
  • Sensor Housing Material Stainless Steel
  • Housing Ambient Temperature -40 – 125
  • Cable Ambient Temperature -40 – 125
  • Connector Ambient Temperature -40 – 125
SIL SENSORS Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Variable Reluctance
  • Principle Variable Reluctance
  • Electromagnetic Compatibility IEC 61000-4-2
  • Target Module 1 – 10
  • Target Material Ferromagnetic
  • Output Signal Square Wave
  • Frequency Range Up to 20
  • Sensor Housing Material Stainless Steel
  • Housing Ambient Temperature -40 – 150
  • Cable Ambient Temperature -40 – 150
T400 SERIES Speed Sensors  1
  • Sensor Type Tachometers
  • Tachometer Technology Electronic Systems
  • Tachometer Frequency Inputs 1
  • Tachometer Analog Inputs 0
  • Tachometer Binary Inputs 1
  • Tachometer Analog Outputs 1
  • Tachometer Open Collector Outputs 1
  • Tachometer Relays 1
  • Tachometer Communication Interface RS232
  • Tachometer Display No
  • Tachometer Approvals CE
  • Tachometer Nominal Supply Voltage 10 – 36 VDC
  • Tachometer Housing Ambient Temperature -40 – 85
T500 SERIES Speed Sensors  1
  • Sensor Type Tachometers
  • Tachometer Technology Electronic Systems
  • Tachometer Frequency Inputs 2
  • Tachometer Analog Inputs 0
  • Tachometer Binary Inputs 2
  • Tachometer Analog Outputs 2
  • Tachometer Open Collector Outputs 2
  • Tachometer Relays 4
  • Tachometer Communication Interface LAN (TCP/IP)
  • Tachometer Display No
  • Tachometer Approvals CE
  • Tachometer Nominal Supply Voltage 18 – 36 VDC
  • Tachometer Housing Ambient Temperature -40 – 70
T600 SERIES Speed Sensors  1
  • Sensor Type Tachometers
  • Tachometer Technology Bluetooth Optional
  • Tachometer Frequency Inputs 2
  • Tachometer Analog Inputs 1
  • Tachometer Binary Inputs 2
  • Tachometer Analog Outputs 2
  • Tachometer Open Collector Outputs 2
  • Tachometer Relays 4
  • Tachometer Communication Interface LAN / CAN
  • Tachometer Display Yes
  • Tachometer Approvals CE
  • Tachometer Nominal Supply Voltage 120 – 370 VDC
  • Tachometer Housing Ambient Temperature -40 – 70