CAT-ST833-P5663 NEMA/ANSI Street Light Controls  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Vented No
  • Sleeve Compatible Yes
  • Surge Protection None
  • Operating Voltage 600
  • Operating Voltage 600
  • Housing Color Gray
  • Connector Diameter 76
  • Agency & Standard ANSI
CAT-L97-L4981 LED Holders  1
  • Connector System Board-to-Component
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment Yes
  • Number of Positions 1
  • Current Rating (Max) 5
  • Operating Voltage 300
  • LED Family BridgeLux H12
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Enables Zhaga Compatibility Yes
  • Circuit Application Power
  • LED Manufacturer Citizen
CAT-ST833-P5663A NEMA/ANSI Street Light Controls  1
  • Lighting Product Type Connector
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Vented No
  • Sleeve Compatible No
  • Number of Positions 5
  • Surge Protection None
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Connector Diameter 76
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-L97-L4981A LED Holders  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 5
  • Operating Voltage 277
  • LED Family BridgeLux H12
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Silver
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 105
  • Enables Zhaga Compatibility No
  • Circuit Application Power
  • LED Manufacturer Bridgelux
CAT-L97-L4981C LED Holders  1
  • Sealable No
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 3
  • Operating Voltage 60
  • LED Family BridgeLux H6
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Enables Zhaga Compatibility Zhaga Inspired
  • LED Manufacturer Bridgelux
CAT-ST833-R2435A NEMA/ANSI Street Light Receptacles  1
  • Lighting Product Type Connector
  • Connector System Wire-to-Component
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Rotatable No
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Wire Size 18 – 14
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-ST833-R2435 NEMA/ANSI Street Light Receptacles  1
  • Lighting Product Type Connector
  • Connector System Wire-to-Component
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Rotatable Yes
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Wire Size 18 – 14
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency & Standard ANSI
CAT-L97-T981 LED Holders  1
  • Driver on Board Yes
  • Programmable No
  • Flicker (% Max) 5
  • Dimmable No
  • Thermal Protection Yes
  • COB Substrate Thickness 1
  • Connector System Wire-to-Device
  • Sealable No
  • Product Type LED Holder
  • Optics Alignment Yes
  • Operating Voltage 48
  • Output Current Rating 350
  • LED Family BridgeLux V13
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Mini CT Connector
  • Housing Material PBT
  • Operating Temperature Range 0 – 125
  • Enables Zhaga Compatibility Yes
  • LED Manufacturer Bridgelux
CAT-L97-T98 LED Holders  1
  • Driver on Board Yes
  • Programmable No
  • Flicker (% Max) 5
  • Dimmable Yes
  • Dimming Profile Linear
  • Thermal Protection Yes
  • COB Substrate Thickness 1
  • Connector System Wire-to-Device
  • Sealable No
  • Product Type LED Holder
  • Optics Alignment Yes
  • Operating Voltage 48
  • Output Current Rating 350
  • LED Family BridgeLux V13
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Mini CT Connector
  • Housing Material PBT
  • Operating Temperature Range 0 – 125
  • Enables Zhaga Compatibility Yes
  • LED Manufacturer Bridgelux
2213194-1 LED Holders
  • Product Type Z50 Optic Clip
  • Optics Alignment Yes
  • Current Rating (Max) 5
  • Operating Voltage 300
  • LED Family 2PHM30x
  • Enables Zhaga Compatibility Yes
  • For Use With Z50 Holder Series
  • LED Manufacturer Citizen
2213189-1 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Contact Transmits (Typical) Power
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Design Poke-In
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Mating Alignment Without
  • Mating Retention Type Latch
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Centerline (Pitch) 3.3
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Pass-Through Hole Size .169 x .307 in
  • Height 10.25
  • Width 10.67
  • Length 7.5
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Reel
  • Packaging Quantity 350
2106091-3 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Design Inverted
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 4
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .354 x .197 in
  • Post-Mating Assembly Measurement .272 in
  • Height 6.9
  • Width 7.25
  • Length 12.11
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Box
  • Packaging Quantity 450
2106091-1 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Design Inverted
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 4
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .236 x .197 in
  • Post-Mating Assembly Measurement .272 in
  • Height 6.9
  • Width 7.25
  • Length 9.11
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Box
  • Packaging Quantity 450
2-2154857-2 LED Holders
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type LED Holder
  • Optics Alignment No
  • Number of Positions 1
  • Current Rating (Max) 3
  • Operating Voltage 250
  • LED Family Citizen CLL040
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 4
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Poke-In
  • Housing Material PBT GF
  • Operating Temperature Range -40 – 105
  • Enables Zhaga Compatibility No
  • Circuit Application Power
  • LED Manufacturer Citizen
2106091-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Design Inverted
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 4
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .295 x .197 in
  • Post-Mating Assembly Measurement .272 in
  • Height 6.9
  • Width 7.25
  • Length 10.61
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • UL File Number E28476
  • Packaging Method Box
  • Packaging Quantity 450
2154640-1 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Hermaphroditic Connector
  • PCB Mount Orientation Right Angle
  • Number of Positions 2
  • Number of Rows 1
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 3.81 – 8.89
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • PCB Mount Alignment Type Pegs
  • Centerline (Pitch) 4
  • Housing Color Natural
2154640-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Hermaphroditic Connector
  • Header Type Standard
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 3.81 – 8.89
  • Termination Method to Wire & Cable Solder
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention Without
  • PCB Mount Alignment Type Pegs
  • Centerline (Pitch) 4
  • Housing Color Natural
2154829-1 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Design Inverted
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Tab
  • Contact Current Rating (Max) 7
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin over Nickel
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 15.3
  • Width 8.4
  • Length 25.3
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Agency/Standard Number UL 1977
  • Packaging Method Package
  • Packaging Quantity 300
2154829-3 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Design Inverted
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Header Mating Direction Inverted
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Tab
  • Contact Current Rating (Max) 7
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin over Nickel
  • Stamped and Formed Yes
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 15.3
  • Width 8.4
  • Length 17.38
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Agency/Standard Number UL 1977
  • Packaging Method Package
  • Packaging Quantity 300