134959-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Hex
  • Center Contact Plating Material Gold over Nickel
  • Center Contact Material Copper Zinc
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Hexcrimp Dimension 6.48
  • Cable Type KX 25
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 1
  • Packaging Method Box
  • Dielectric Material PTFE Thermoplastic
  • Coupling Nut Material Brass
  • Grade Commercial