1-1775210-1 PCB D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Plug over Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .079 in
  • Shell Size 1 over 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Type Connector
  • Number of Rows 5
  • PCB Mount Orientation Right Angle
  • Connector Configuration (Upper/Lower) Mixed
  • Shell Material Steel
  • Shell Plating Material Nickel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Mating Area Plating Material Gold Flash
  • Termination Post Length 3.18
  • PCB Mounting Style Through Hole Solder
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock Without
  • Mating Connector Lock Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Brass
  • Boardlock Plating Material Tin over Nickel
  • Mating Alignment Without
  • Centerline (Pitch) 2.29
  • Housing Color Blue
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Package
2023246-2 SATA Connectors  1
  • Shell Without
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Product Grouping SATA
  • Stackable No
  • Number of Positions 22
  • PCB Mount Orientation Right Angle
  • Number of Rows 1
  • Number of Ports 2
  • Keyed Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration 7P + 15P
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .3
  • Contact Mating Area Plating Material Gold
  • PCB Termination Area Plating Finish Matte
  • Termination Post Length 1.3
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Mounting Location Top
  • Connector Mounting Type Board Mount
  • Boardlock Length 1.9
  • Mating Alignment Type Polarization
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height Above PC Board 5.2
  • PCB Thickness (Recommended) 1.2
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Box & Tray
2-2013289-1 SO DIMM Sockets  1
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Standard
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Center Key Offset Left
  • Keying Standard
  • Number of Bays 2
  • Number of Keys 1
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Latch Material Stainless Steel
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 200
  • Comment With floating peg.
2041119-1 Mini PCI Express & mSATA  1
  • DRAM Type Standard
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing .8
  • Product Type Connector
  • Center Post Without
  • Connector Style Receptacle
  • PCB Mount Orientation Horizontal
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 52
  • Number of Rows 2
  • Center Key None
  • Number of Keys 1
  • DRAM Voltage 1.5
  • Ejector Location None
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Insertion Style Cam-In
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .8
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 4
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Mini PCI Express
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 650
1775838-2 Mini PCI Express & mSATA  1
  • DRAM Type Standard
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing .8
  • Product Type Connector
  • Center Post Without
  • Connector Style Receptacle
  • PCB Mount Orientation Vertical
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 52
  • Number of Rows 2
  • Center Key None
  • Number of Keys 1
  • DRAM Voltage 1.5
  • Ejector Location None
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Insertion Style Cam-In
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .8
  • Housing Material Thermoplastic
  • Housing Color Black
  • Stack Height 5.6
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Mini PCI Express
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 500
1735284-1 SATA Connectors  1
  • Shell Without
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Product Grouping SATA
  • Stackable No
  • Number of Positions 22
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Keyed Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration 7P + 15P
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold
  • PCB Termination Area Plating Finish Matte
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Mounting Location Top
  • Connector Mounting Type Board Mount
  • Boardlock Length .8
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height Above PC Board 6.6
  • PCB Thickness (Recommended) 1.2
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 48
  • Packaging Method Box & Tray
  • Comment Low Profile Backplane
2-2013290-1 SO DIMM Sockets  1
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Reverse
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Center Key Offset Right
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Latch Material Stainless Steel
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 200
  • Comment With floating peg.
1735042-6 FPC Connectors  1
  • Connector System Flex-to-Board
  • Insertion Force Non-ZIF
  • Sealable No
  • Connector & Contact Terminates To Flexible Printed Circuit (FPC)
  • Shielded No
  • Connector Type Connector Assembly
  • Series FPC
  • Connector Style Receptacle
  • Product Type Connector
  • Wire/Cable Type FPC/FFC
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Design Single Beam
  • Contact Layout Staggered Type A
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 1
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Color Natural
  • Housing Material Nylon GF
  • Height 5.6
  • Width 4
  • Flex Cable Thickness .3
  • Length 7
  • Operating Temperature Range -20 – 85
  • Circuit Application Signal
  • Circuit Identification Feature With
  • Packaging Method Tape & Reel
  • Packaging Quantity 800
2286211-3 PCB Spring Contacts  1
  • Product Type Spring Finger
  • Preloaded Yes
  • Current Rating 2
  • Contact Plating Material Gold Flash
  • Contact Current Rating (Max) 4
  • Contact Plating Thickness .5
  • Uncompressed Height 2.4
  • Width 1.7
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 5000
1-1735042-2 FPC Connectors
  • Connector System Flex-to-Board
  • Insertion Force Non-ZIF
  • Sealable No
  • Connector & Contact Terminates To Flexible Printed Circuit (FPC)
  • Shielded No
  • Connector Type Connector Assembly
  • Series FPC
  • Connector Style Receptacle
  • Product Type Connector
  • Wire/Cable Type FPC/FFC
  • Number of Positions 12
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Design Single Beam
  • Contact Layout Staggered Type A
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 1
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Color Natural
  • Housing Material Nylon GF
  • Height 5.6
  • Width 4
  • Flex Cable Thickness .3
  • Length 14
  • Operating Temperature Range -20 – 85
  • Circuit Application Signal
  • Circuit Identification Feature With
  • Packaging Method Tape & Reel
  • Packaging Quantity 800
1717478-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 8
  • Voltage 30 VDC
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Operating Temperature Range -30 – 70
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Tray
1-1827654-1 DC Jack Connectors  1
  • Connector Type Connector Assembly
  • Connector System Board-to-Board
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Mobile Phone Battery Connector No
  • Number of Positions 7
  • Voltage 30 VDC
  • Contact Current Rating (Max) 6
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Operating Temperature Range -20 – 80
  • Circuit Application Power & Signal
  • Packaging Quantity 80
  • Packaging Method Tray
2-2013297-1 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 3
  • Connector System Cable-to-Board
  • Profile Standard
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 204
  • Number of Rows 2
  • Center Key Offset Left
  • Keying Standard
  • Number of Bays 2
  • Number of Keys 1
  • DRAM Voltage 1.5
  • SGRAM Voltage 1.5
  • Ejector Type Locking
  • Latch Material Stainless Steel
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 8
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Emboss on Reel
  • Packaging Quantity 150
  • Comment With floating peg.
2007435-3 HDMI Connectors
  • Connector Style Receptacle
  • Size Standard
  • Orientation Flag
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Stacked No
  • Number of Ports 1
  • Number of Positions 19
  • Preloaded Yes
  • Shell Plating Finish Matte
  • Shell Plating Material Tin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Through Hole
  • Termination Method Solder
  • PCB Mount Retention Type Kinked Legs
  • Locating Posts With
  • Mounting Location Top
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Tail Length 2.3
  • PCB Thickness (Min) 1.6
  • Mating Cycles (Max) 10000
  • Soldering Temperature (Max) 240
  • Operating Temperature Range -20 – 85
  • Circuit Application Signal
  • Packaging Method Tray
1-1735583-1 Mini PCI Express & mSATA  1
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 1.27
  • Product Type Connector
  • Connector Style Receptacle
  • PCB Mount Orientation Right Angle
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 16
  • Number of Rows 1
  • Number of Keys 2
  • Ejector Location Both Ends
  • PCB Contact Termination Area Plating Material Tin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold Flash
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Current Rating (Max) 1.5
  • Insertion Style Direct Insert
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Boardlock Material Copper Alloy
  • Boardlock Plating Material Tin
  • Boardlock Plating Material Finish Matte
  • Mating Alignment Type Polarization
  • Boardlock Type Fork
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height Above PC Board 5.75
  • Stack Height 7.5
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Micro SATA
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 400
1735783-3 SATA Connectors  1
  • Shell Without
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Profile Slimline
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Product Grouping SATA
  • Stackable No
  • Number of Positions 22
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Number of Ports 2
  • Keyed Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration 7P + 15P
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • PCB Termination Area Plating Finish Matte
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Mounting Location Top
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height Above PC Board 1.5
  • PCB Thickness (Recommended) 1.2
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 700
  • Packaging Method Tape & Reel
1735583-1 Micro SATA Connectors
  • Shell Without
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 16
  • Number of Rows 1
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration 2P + 7P + 7P
  • Contact Current Rating (Max) 1.5
  • PCB Termination Area Plating Finish Matte
  • Contact Mating Area Plating Material Gold
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Mounting Location Bottom
  • Connector Mounting Type Board Mount
  • Boardlock Plating Finish Matte
  • Boardlock Plating Material Tin
  • Boardlock Material Copper Alloy
  • Mating Alignment Type Polarization
  • Boardlock Type Fork
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height Above PC Board 5.75
  • Operating Temperature Range -40 – 85
  • High Temperature Housing Yes
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 50
  • Comment Bottom Mount
1-1735042-0 FPC Connectors
  • Connector System Flex-to-Board
  • Insertion Force Non-ZIF
  • Sealable No
  • Connector & Contact Terminates To Flexible Printed Circuit (FPC)
  • Shielded No
  • Connector Type Connector Assembly
  • Series FPC
  • Connector Style Receptacle
  • Product Type Connector
  • Wire/Cable Type FPC/FFC
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Type Socket
  • Contact Design Single Beam
  • Contact Layout Staggered Type A
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 1
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Color Natural
  • Housing Material Nylon GF
  • Height 5.6
  • Width 4
  • Flex Cable Thickness .3
  • Length 12
  • Operating Temperature Range -20 – 85
  • Circuit Application Signal
  • Circuit Identification Feature With
  • Packaging Method Tape & Reel
  • Packaging Quantity 800
2023308-3 LVDS Connectors (LCEDI)
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 40
  • Number of Rows 1
  • Shell Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Pad
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention With
  • Mounting Angle Right Angle
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Mated Height 4.3
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -20 – 85
  • Circuit Application Signal
  • Internal/External Internal
  • Approved Standards VESA
  • UL Flammability Rating UL 94V-0
2023314-3 LVDS Connectors (LCEDI)
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Plug
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 40
  • Number of Rows 1
  • Shell Material Copper Alloy
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Solder
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Mated Height 4.3
  • Operating Temperature Range -20 – 85
  • Circuit Application Signal
  • Internal/External Internal
  • Approved Standards VESA
  • UL Flammability Rating UL 94V-0