5749195-2 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 68
  • Cable Exit Angle 180
  • Backshell Plating Material Nickel over Copper
  • Boot Material PVC
  • Shell Plating Material Tin over Nickel
  • Backshell Material Zinc
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter 11.18
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
352171-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Signal Positions 95
  • Rows Loaded A
  • Number of Columns 19
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 95
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Style Upper
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation J3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Socket
  • Contact Mating Area Length 3.3
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 38
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 14
  • Comment Female connector with pre-installed shield.
5352128-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last Yes
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Signal Positions 110
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5+2
  • Architecture Mezzanine
  • Number of Positions 154
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation P2/P5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length (Rows A-E) 14.5
  • Feedthrough Post Length (Rows F & Z) 16
  • Contact Type Pin
  • Contact Style Feed Through
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 44
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
1658660-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 4
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 37
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Jackscrews
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 5.51 – 11.05
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bulk Kit
  • Packaging Quantity 1
  • Comment Maximum cable diameter after jacket and braid removed.
5749854-1 D-Sub Locking & Mounting  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 100
  • Screw Length 6.35
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -55 – 105
5747847-6 PCB D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 4
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Female Screwlock Plating Material Clear Chromate
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Post Size .66
  • Female Screwlock Material Zinc
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 52
  • Packaging Method Tray
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
2-5174225-5 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Post Plate Material Thermoplastic
  • Product Type Connector
  • Connector Type Connector Assembly
  • Shielded Yes
  • Number of Positions 68
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Shield Plating Material Nickel over Copper
  • Post Plating Material Tin over Nickel
  • Shield Material Zinc
  • Shell Material Zinc Die Cast
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.9
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Latches
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 2.7
  • Mating Retention Type Latch
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material PBT
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Post Plate Flammability Rating UL 94V-0
  • Packaging Quantity 4
  • Packaging Method Tray
2-1478762-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 3
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Operating Temperature Range -55 – 85
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Comment Kit includes backshells, jackscrews and cable grommets.
1658640-2 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 5
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 50
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Zinc
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Range .2 – .56
  • Cable Insulation Diameter Range 4.58 – 11.68
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 225
  • Comment Receptacles accept size 20 DF socket contacts.
2143330-1 QSFP/QSFP+/zQSFP+  1
SFF-8683
  • Form Factor QSFP+
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 6
  • Number of Ports 6
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.45
  • Tail Length 2.2
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products QSFP Cable Assembly
  • Pluggable I/O Applications Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Customer Applied Gasket
  • Included Lightpipe No
  • Enhancements Standard
1-1478762-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 2
  • Shielded Yes
  • Grommets With
  • Thread Size 4-40
  • Slide Latch Without
  • Product Type Accessory
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
5748536-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin over Copper
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.76
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Components shipped unassembled, each part bulk-packaged.
2110915-1 CFP/CFP2/CFP4  1
  • Form Factor CFP
  • Product Type Accessory
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Hardware Kit
  • Port Matrix Configuration 1 x 1
  • Data Rate (Max) 100
  • Heat Sink Style Custom
  • Heat Sink Height 37.07
  • Heat Sink Finish Anodized Black
  • Termination Method to Printed Circuit Board Screw
  • PCB Thickness (Recommended) 2
  • For Use With Pluggable I/O Products CFP Assembly
  • Heat Sink Compatible Yes
  • Packaging Method Package
  • Comment Kit includes 2 guide rails, 1 connector cover assy., 1 backer plate assy., 1 external bracket assy., 1 heat sink assy.
786585-2 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlocks
  • Product Type Accessory
  • Thread Size 2-56 UNC
  • Screw Length 9.02
  • Screwlock Style Screwlock Only
  • Thread Length 5.21
  • Packaging Quantity 2
  • Packaging Method Individual
1658640-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 5
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 50
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Tin
  • Shield Plating Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Range .2 – .56
  • Cable Insulation Diameter Range 4.58 – 11.68
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 225
  • Comment Receptacles accept size 20 DF socket contacts.
5749699-7 IDC D-Sub Connectors  1
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Preloaded Yes
  • Shell Material Steel
  • Shell Plating Material Nickel over Copper
  • Cover Material Thermoplastic
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Solid Wire Range 30 – 28
  • Solid Wire Range .05 – .1
  • Wire Range .05 – .09
  • Wire Insulation Diameter .74 – .89
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 360
  • Packaging Method Kit
  • Comment Receptacle connector requires backshell kit for complete assembly
207464-7 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 3
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 25
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With Crimp Snap-in
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 400
  • Comment Plugs accept size 20 DF pin contacts.
5745036-2 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 3
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 25
  • Shell Material Steel
  • Insert Material Nylon/Polyester
  • Shell Plating Material Tin
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Cable Insulation Diameter Range 5.51 – 11.05
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 400
  • Comment Clinch Nut: 4-40 threads with self-locking feature
5749193-1 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Number of Positions 50
  • Cable Exit Angle 180
  • Backshell Plating Material Nickel over Copper
  • Backshell Material Zinc
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter 9.02
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
1-1478916-0 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Connector Product Type Connector Assembly
  • Ferrule Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Product Length 15.05
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Flats Dimension 8.0 A/F
  • Cable Type KX 22A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Quantity 100
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Coupling Nut Material Stainless Steel
  • Gasket Material Silicone Rubber
  • Coupling Nut Plating Material Gold
  • Grade Professional