ROX2SG300R Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 2W SM M/OX 2% 300R ROX2SG300R
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 2
  • Resistance Class Up to 1kΩ
  • Resistance Value 300
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 5.5 x 16
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX2SJR47 Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value .47
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 16 x 5.5
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
ROX5SG22R Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 2
  • Resistance Class Up to 1kΩ
  • Resistance Value 22
  • Power Rating 5
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 25 x 8
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Box
RR01J12KTB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 12K
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J22KTB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 22K
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J39RTB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 39
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J3K0TB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR01 5% 3K0 AMMO RR01J3K0TB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 3K
  • Power Rating 1
  • Voltage Rating 300
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J820RTB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR01 5% 820R AMMO RR01J820RTB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 820
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J910RTB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR01 5% 910R AMMO RR01J910RTB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 910
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR02J160KTB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR02 5% 160K AMMO RR02J160KTB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 160K
  • Power Rating 2
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 9 x 3.5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR02J82RTB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 82
  • Power Rating 2
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 9 x 3.5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR02J91RTB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 91
  • Power Rating 2
  • Voltage Rating 500
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 9 x 3.5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR03J1K6TB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1.6K
  • Power Rating 3
  • Voltage Rating 750
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 15 x 5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
ROX2J100R Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. 2W STD M/OX 5% 100R ROX2J100R
active
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 100
  • Power Rating 2
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 5.5 x 16
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RR01J160RTB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR01 5% 160R AMMO RR01J160RTB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 160
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J27KTB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 27K
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J510RTB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR01 5% 510R AMMO RR01J510RTB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 510
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J680RTB Through-Hole Resistors
PRODUCT
  1. Passive Components
  2. Through-Hole Resistors
  1. RR01 5% 680R AMMO RR01J680RTB
active
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class Up to 1kΩ
  • Resistance Value 680
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J75KTB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 75K
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J91KTB Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 91K
  • Power Rating 1
  • Voltage Rating 350
  • Passive Component Lead Type Axial-Leaded
  • Number of Terminations 2
  • Passive Component Termination Material Type Tinned Copper Leads
  • Passive Component Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed