1-960558-2 Lighting Cable Assemblies
  • Product Line MiniHVL CONNECTOR
  • Connector Type (End A) HVL Distributor
  • Connector Style Euro
  • Product Type Cable Assembly
  • Sealed No
  • Shielded No
  • Cable Assembly System Wire-to-Wire
  • Cable Assembly Type 7-Way to Free End (Terminated with Ferrules)
  • Number of Positions 7
  • Keyed No
  • Number of Rows 1
  • Preloaded Yes
  • Voltage Rating 250
  • Operating Voltage 250 VAC
  • Wire Color White
  • Contact Material (Socket) CuNiSi
  • Accepts Contact Gender Pin
  • Contact Type Mini HVL 7.5mm
  • Mating Alignment With
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Housing Color White
  • Housing Material PA 6
  • Cable Assembly Length 300
  • Connector Width 13.3
  • Connector Length 69.1
  • Connector Profile Height 39.8
  • Circuit Identification Feature Without
  • Packaging Method Box