CAT-MINH6642 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Positions 6
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 20
  • Nominal Voltage Architecture 12
  • Color Beige
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.6
  • Width 23.15
  • Profile Height from PCB 9
  • Length 26
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Packaging Quantity 195
  • Packaging Type Reel