CAT-MWTM Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 9
  • Application Diameter (Min) 3.5
  • Expanded Inside Diameter (Min) 10
  • Recovered Inside Diameter (Max) 3
  • Cut Length 100
  • Recovered Wall Thickness (Max) 1
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Low Smoke Emission Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • CSA Certified No
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • Product Availability AMERICAS
  • Other Colors Available No