CAT-T3437-M989 Standard Labels  1
  • Label Type Void & Tamper Evident Labels
  • Label Color Matte Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Height 5.1
  • Label Material Polyester
  • Label Thickness 86
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 12
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1500
  • Adhesive Type Permanent Acrylic Adhesive
2019861-1 Insulating Connectors  1
EN 50483-4 GB 2317 GB 9327
  • Technology Piercing
  • Piercing (Main & Tap) Yes
  • Piercing Blade Base Material Tinned Copper
  • Product Family Insulation Piercing Connector
  • Number of Bolts 1
  • Voltage Class ≤ 12
  • Conductor Insulation XLPE
  • Current Rating 320
  • Shear Head Breaking Torque 19.8 – 24.2
  • Shear Head System Yes
  • Conductor Range (Main) 16 – 95
  • Conductor Range (Tap) 16 – 70
  • Shear Head Size (Across Flats) 13
  • Installation Temperature Range -20 – 55
  • Overhead Yes
  • Application Type Insulated Service Line
  • Standard Reference EN 50483-4 / GB 9327 / GB2317
  • Product Availability China
  • Minimum Order Quantity 12
  • Minimum Packaging Unit 150
2019862-1 Insulating Connectors  1
EN 50483-4 GB 2317 GB 9327
  • Technology Piercing
  • Piercing (Main & Tap) Yes
  • Product Family Insulation Piercing Connector
  • Number of Bolts 1
  • Voltage Class ≤ 12
  • Conductor Insulation XLPE
  • Shear Head Breaking Torque 19.8 – 24.2
  • Shear Head System Yes
  • Conductor Range (Main) 95 – 240
  • Conductor Range (Tap) 35 – 95
  • Shear Head Size (Across Flats) 13
  • Installation Temperature Range -20 – 55
  • Overhead Yes
  • Application Type Insulated Service Line
  • Standard Reference EN 50483-4 / GB 9327 / GB2317
  • Product Availability China
  • Minimum Order Quantity 12
  • Minimum Packaging Unit 48
2037544-1 Insulating Connectors  1
EN 50483-4 GB 2317 GB 9327
  • Technology Piercing
  • Piercing (Main & Tap) Yes
  • Product Family Insulation Piercing Connector
  • Number of Bolts 1
  • Voltage Class ≤ 12
  • Conductor Insulation XLPE
  • Shear Head Breaking Torque 36 – 44
  • Shear Head System Yes
  • Conductor Range (Main) 120 – 240
  • Conductor Range (Tap) 95 – 185
  • Shear Head Size (Across Flats) 17
  • Installation Temperature Range -20 – 55
  • Overhead Yes
  • Application Type Insulated Service Line
  • Standard Reference EN 50483-4 / GB 9327 / GB2317
  • Product Availability China
  • Minimum Order Quantity 12
  • Minimum Packaging Unit 48
2062463-1 Insulating Connectors  1
EN 50483-4 GB 2317 GB 9327
  • Technology Piercing
  • Piercing (Main & Tap) Yes
  • Product Family Insulation Piercing Connector
  • Number of Bolts 2
  • Voltage Class ≤ 12
  • Conductor Insulation XLPE
  • Shear Head Breaking Torque 36 – 44
  • Shear Head System Yes
  • Conductor Range (Main) 185 – 300
  • Conductor Range (Tap) 150 – 240
  • Shear Head Size (Across Flats) 17
  • Installation Temperature Range -20 – 55
  • Overhead Yes
  • Application Type Insulated Service Line
  • Standard Reference EN 50483-4 / GB 9327 / GB2317
  • Product Availability China
  • Minimum Order Quantity 12
  • Minimum Packaging Unit 48