530340-1 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 30
  • Number of Rows 2
  • Keyed Yes
  • Color Blue
  • Post Styles Channel Contact (Flow Solder)
  • Post Size .36 x .48
  • Contact Base Material Copper-Nickel-Silicon
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Socket
  • Contact Layout Staggered
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.95
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Diallyl Phthalate
  • For Use With Header
  • Packaging Quantity 4
  • Packaging Method Package
530340-2 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Number of Rows 2
  • Keyed Yes
  • Color Blue
  • Post Styles Channel Contact (Flow Solder)
  • Post Size .36 x .48
  • Contact Base Material Copper-Nickel-Silicon
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Socket
  • Contact Layout Staggered
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.95
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Diallyl Phthalate
  • For Use With Header
  • Packaging Quantity 4
  • Packaging Method Package
531721-1 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 30
  • Number of Rows 2
  • Keyed Yes
  • Color Blue
  • Post Styles Posted
  • Post Size .41 x .46
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 5.461
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester-GF
  • Housing Color Blue
  • PCB Thickness (Recommended) 2.44
  • Packaging Quantity 1
  • Packaging Method Package
4-103186-0 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 750 V
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.05
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Mating Post Length 5.84
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Carton
  • Comment Headers may be broken to desired number of positions using Hand Tool No. 91406-1, or Tool Kit No. 314818-1. Other tail lengths are available, consult TE Connectivity.
1-531721-3 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 140
  • Number of Rows 2
  • Keyed Yes
  • Color Blue
  • Post Styles Posted
  • Post Size .41 x .46
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 5.461
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester-GF
  • Housing Color Blue
  • PCB Thickness (Recommended) 2.44
  • Packaging Quantity 1
  • Packaging Method Package
4-103323-1 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 40
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 V
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.18
  • Termination End Plating Material Tin over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 8.08
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 25
  • Packaging Method Tray
  • Comment Headers may be broken to desired number of positions using Hand Tool No. 91406-1, or Tool Kit No. 314818-1. Other tail lengths are available, consult TE Connectivity.
3-146261-0 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff With
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 750 V
  • Voltage 30
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 2.29
  • Termination End Plating Material Matte Tin-Lead
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 5.84
  • Operating Temperature Range -65 – 105
  • High Temperature Housing Yes
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Carton
6-102203-1 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff With
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 14
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.79
  • Termination End Plating Material Matte Tin Over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Style 4-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Shrouded End Dimension 1.778
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 6.1
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Tube
1-103542-2 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 26
  • Number of Rows 2
  • Keyed No
  • Post Size .64
  • Contact Base Material Copper-Nickel-Tin
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 6.35
  • Termination End Plating Material Tin-Lead over Nickel
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 8.13
  • High Temperature Housing Yes
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR16455
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 50
  • Packaging Method Tray
1-87224-0 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 8.08
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 200
  • Packaging Method Carton
1-104894-0 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff With
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 100
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin-Lead: 150- Nickel: 50
  • PCB Retention Feature Plating Material Tin-Lead over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Solder Tail Contact Plating Thickness 150
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Style 1-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 7
  • Packaging Method Box & Tube
5-826926-0 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 50
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 1000 V
  • Post Size .63
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Thickness 2
  • Contact Mating Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.2
  • Termination End Plating Material Tin
  • Termination End Plating Thickness 2
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material PBT GV
  • Housing Color Green
  • Mating Post Length 6.7
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 200
  • Packaging Method Box & Carton
87224-7 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 8.08
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 200
  • Packaging Method Carton
87220-8 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.18
  • Termination End Plating Material Gold Over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 8.08
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 200
  • Packaging Method Carton
6-102617-0 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff With
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 24
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.43
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent Windows
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Style 4-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Shrouded End Dimension 1.68
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 8.08
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LE7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 144
  • Packaging Method Tray
6-146257-0 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff With
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 750 V
  • Voltage 30
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Tin: Matte
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.05
  • Termination End Plating Material Matte Tin-Lead
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • PCB Thickness (Recommended) 1.57
  • Mating Post Length 5.84
  • Operating Temperature Range -65 – 105
  • High Temperature Housing Yes
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 200
  • Packaging Method Carton
4-102972-0 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 V
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.18
  • Termination End Plating Material Tin-Lead over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 8.08
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Carton
  • Comment Headers may be broken to desired number of positions using Hand Tool No. 91406-1, or Tool Kit No. 314818-1. Other tail lengths are available, consult TE Connectivity.
103166-5 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff With
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 14
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.43
  • Termination End Plating Material Tin
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent Windows
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Style 4-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Shrouded End Dimension 1.68
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 8.08
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 120
  • Packaging Method Tray
102618-6 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff Without
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.18
  • Termination End Plating Material Tin-Lead over Nickel
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent Windows
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Style 4-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Shrouded End Dimension 1.68
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 8.08
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 208
  • Packaging Method Tray
6-102523-2 Multiple Configuration PCB Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Connector Type Connector Assembly
  • Board Standoff With
  • Strain Relief Without
  • Selectively Loaded No
  • PCB Mount Orientation Right Angle
  • Number of Positions 14
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.79
  • Termination End Plating Material Tin over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Style 4-Sided
  • Housing Material Thermoplastic
  • Housing Color Black
  • Shrouded End Dimension 1.778
  • PCB Thickness (Recommended) 1.4
  • Mating Post Length 6.1
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 13
  • Packaging Method Tube