44A1231-16-0/2/9-9 Multicore Cable
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 3
  • Conductor Configuration Twisted Triple
  • Voltage Rating 1000
  • Shield Material Copper
  • Shield Diameter 5.05
  • Insulation Material Polyalkene
  • Jacket Color White
  • Wire Color Black
  • Conductor Material Tin-Plated Copper
  • Conductor Diameter 1.47
  • Strand Size 29
  • Overall Outside Diameter 5.43
  • Wire Size 16
  • Wire Size .823
  • Wire Diameter 2.06
  • Operating Temperature Range -65 – 150
  • Wire Source United States
55A1141-24-0/2/4/9-9 Multicore Cable
  • Cable Type Spec 55
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 4
  • Conductor Configuration Twisted Quad
  • Voltage Rating 600
  • Shield Material Tin-Coated Copper
  • Shield Diameter 2.74
  • Jacket Color White
  • Wire Color Black
  • Conductor Material Tin-Plated Copper
  • Conductor Diameter .64
  • Strand Size 36
  • Overall Outside Diameter 3.12
  • Wire Size 24
  • Wire Size .205
  • Wire Diameter .94
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
82A0822-22-9/96 Multicore Cable
  • Cable Type Spec 80
  • Cable Style Primary
  • Wall Type Single
  • Product Type Cable
  • Product Classification Wire - Spec 80 (FlexLine)
  • Number of Strands 154
  • Number of Conductors 2
  • Voltage Rating 600
  • Insulation Material Flexible Fluoropolymer
  • Wire Color White with Blue Stripe
  • Conductor Material Silver-Coated Copper
  • Conductor Stranding High Strand Count Conductor
  • Strand Size 44
  • Overall Outside Diameter 2.74
  • Wire Size 22
  • Wire Size 640.1
  • Wire Size .325
  • Wire Diameter 1.37
  • Wire Class Airframe Wire, Normal Weight
82A1812-22-9-9 Multicore Cable
  • Cable Type Spec 80
  • Shielded Yes
  • Cable Style Round Braided
  • Wall Type Single
  • Product Type Wire
  • Product Classification Wire - Spec 80 (FlexLine)
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Material Silver-Coated Copper
  • Jacket Color White
  • Wire Color White
  • Conductor Material Silver-Coated Copper
  • Conductor Stranding High Strand Count Conductor
  • Overall Outside Diameter 2.16
  • Wire Size 22
  • Wire Size .3255
  • Wire Class Airframe Wire, Normal Weight