44A1231-16-0/2/9-9 Multicore Cable
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 3
  • Conductor Configuration Twisted Triple
  • Voltage Rating 1000
  • Shield Material Copper
  • Shield Diameter 5.05
  • Insulation Material Polyalkene
  • Jacket Color White
  • Wire Color Black
  • Conductor Material Tin-Plated Copper
  • Conductor Diameter 1.47
  • Strand Size 29
  • Overall Outside Diameter 5.43
  • Wire Size 16
  • Wire Size .823
  • Wire Diameter 2.06
  • Operating Temperature Range -65 – 150
  • Wire Source United States
55A1141-24-0/2/4/9-9 Multicore Cable
  • Cable Type Spec 55
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 4
  • Conductor Configuration Twisted Quad
  • Voltage Rating 600
  • Shield Material Tin-Coated Copper
  • Shield Diameter 2.74
  • Jacket Color White
  • Wire Color Black
  • Conductor Material Tin-Plated Copper
  • Conductor Diameter .64
  • Strand Size 36
  • Overall Outside Diameter 3.12
  • Wire Size 24
  • Wire Size .205
  • Wire Diameter .94
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom