6450160-5 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 36
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 12
  • Number of Signal Positions 24
  • Number of Rows 4
  • Row-to-Row Spacing 2.54
  • Board-to-Board Configuration Right Angle
  • Operating Voltage 60
  • Operating Voltage 60
  • Contact Current Rating (Max) 42
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Mating Area Plating Thickness .076
  • Underplate Material Thickness 3.43
  • Power Contact Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.43
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Retention Type Boardlock
  • Centerline (Pitch) 2.54
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -20 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating High Temperature Part - Not Glow Wire
  • Packaging Method Tray
1892772-1 Rectangular Power Connectors  1
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 30
  • PCB Mount Orientation Vertical
  • Number of Power Positions 6
  • Number of Signal Positions 24
  • Number of Rows 4
  • Row-to-Row Spacing .1
  • Board-to-Board Configuration Vertical
  • Operating Voltage 60
  • Operating Voltage 60
  • Contact Current Rating (Max) 42
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Polyphthalamide
  • Operating Temperature Range -20 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
6450882-9 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 35
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 11
  • Number of Signal Positions 24
  • Board-to-Board Configuration Right Angle
  • Operating Voltage 60
  • Operating Voltage 60
  • Contact Current Rating (Max) 42
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Noble Metal
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Glow Wire Rating High Temperature Part - Not Glow Wire
  • Packaging Method Tray