MT-FEP-050-031-008-X-12IN Heat Shrink Tubing  1
  • Wall Type Single
  • Product Family FEP
  • Voltage (Max) 1
  • Color Clear
  • Shrink Ratio 1.65:1
  • Material Medical Grade Flouropolymer
  • Flexibility Semi-Rigid
  • Fluid Type Medical Fluids
  • Expanded Inside Diameter (Min) 1.29
  • Recovered Inside Diameter (Max) .8
  • Recovered Wall Thickness (Nominal) .206
  • Cut Length 309.6
  • Recovered Wall Thickness (Tolerance) .0516
  • Shrink Temperature (Min) 210
  • Resistant To Abrasion
  • Operating Temperature Range -40 – 200
  • Flammability Highly Flame-Resistant
  • Recovery Temperature 210
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Packaging Method Cut Piece
  • Product Source US