V23061A1007A302 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 200 – 300
  • Coil Power Rating DC 254
  • Coil Resistance 2270
  • Coil Special Features UL Coil Insulation Class A
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Continuous Current 8
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 8
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 11
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 28.6
  • Product Width 10
  • Width Class (Mechanical) 8 – 10
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85
  • Packaging Method Tube