CAT-MINH6642 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Positions 6
  • Number of Rows 1
  • Number of Sections 1
  • Number of Signal Positions 20
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Beige
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.6
  • PCB Thickness (Recommended) .8
  • Width 24.47
  • Length 27.25
  • Profile Height from PCB 12.6
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Type Tape & Reel
1-1355874-1 Data Connectivity Headers
  • Hybrid Connector No
  • Connector System Wire-to-Device
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Keying Code None
  • Number of Positions 12
  • Body Material PBT GF
  • Environmental Protection Other
  • Center Contact Plating Material None
  • Contact Mating Area Plating Material Tin (Sn)
  • Center Contact Without
  • Contact Type Pin
  • PCB Mount Retention Without
  • PCB Mounting Style Through Hole
  • Mounting Angle Horizontal / 90°
  • Mating Retention Without
  • Housing Color Black
  • Product Length 16.5
  • Product Width 47.1
  • Shielded No
  • Circuit Application Signal
  • Dielectric Material None
  • Outer Contact Plating Material None
  • PCB Leg Plating Material Tin (Sn)