1-1489715-4 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Columns 6
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Number of Power Positions 6
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Board-to-Board Configuration Vertical
  • Mating & Unmating Configuration Hot Pluggable
  • Operating Voltage 250
  • Operating Voltage 48
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post &Tail Length 4.45
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Mating Retention Without
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Cable Exit Angle 180°
  • Length 28.04
  • Height 11.07
  • Width 17
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Box & Tube
CAT-T3437-M8791 Standard Labels  1
  • Label Type Industrial Label
  • Label Color Metalized Silver
  • Operating Temperature Range -40 – 150
  • Label Style Die-Cut
  • Label Height 4.7
  • Label Material Polyester
  • Label Thickness 72
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 1
  • UL Listed Yes
  • Packaging Method Roll
  • Packaging Quantity 1000
  • Adhesive Type Permanent Acrylic Adhesive
MP Linear Position Sensors - LVDT/LVIT  1
  • Supply Voltage 3
  • Excitation Frequency 400 – 5000
  • Electrical Connections Terminal Block
  • Excitation Frequency .4 – 5
  • Form Factor Square Section
  • Spring Loaded Separate Core
  • Housing Material Anodized Aluminum
  • Housing Diameter 31.75
  • Operating Temperature -55 – 150
  • IP Rating IP60
  • Industry Standards RoHS
  • Full Stroke Ranges ±101.6
  • Linearity ±.25
5-1814807-1 RF Connectors
  • Connector Interface TNC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Polyester
  • Body Plating Material Nickel
  • Body Shape Circular
  • Center Contact Plating Material Gold
  • Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Lockwasher and Nut
  • PCB Mount Retention With
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Housing Color White
  • RF Connector Mated Outer Diameter (Approximate) 16.256
  • Height above PCB 15.8
  • PCB Tail Length 3.6
  • Recommended Panel Thickness 5.5
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Box
  • Dielectric Material PE-606
  • Additional Features Mounting Posts
1-1489715-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Columns 3
  • Number of Positions 3
  • PCB Mount Orientation Vertical
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Board-to-Board Configuration Vertical
  • Mating & Unmating Configuration Hot Pluggable
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post &Tail Length 4.45
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Mating Retention Without
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Cable Exit Angle 180°
  • Length 19.04
  • Height 11.07
  • Width 17
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Box & Tube
1-1489715-2 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Columns 4
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Number of Power Positions 4
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Board-to-Board Configuration Vertical
  • Mating & Unmating Configuration Hot Pluggable
  • Operating Voltage 250
  • Operating Voltage 48
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post &Tail Length 4.45
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Mating Retention Without
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Cable Exit Angle 180°
  • Length 22.04
  • Height 11.07
  • Width 17
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Box & Tube
1-1489715-3 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Columns 5
  • Number of Positions 5
  • PCB Mount Orientation Vertical
  • Number of Power Positions 5
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Board-to-Board Configuration Vertical
  • Mating & Unmating Configuration Hot Pluggable
  • Operating Voltage 250
  • Operating Voltage 48
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post &Tail Length 4.45
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Mating Retention Without
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Cable Exit Angle 180°
  • Length 25.04
  • Height 11.07
  • Width 17
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Box & Tube
1-1489715-6 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Columns 8
  • Number of Positions 8
  • PCB Mount Orientation Vertical
  • Number of Power Positions 8
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Board-to-Board Configuration Vertical
  • Mating & Unmating Configuration Hot Pluggable
  • Operating Voltage 250
  • Operating Voltage 48
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post &Tail Length 4.45
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Mating Retention Without
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Cable Exit Angle 180°
  • Length 34.05
  • Height 11.07
  • Width 17
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Box & Tube
1-1489715-7 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Columns 9
  • Number of Positions 9
  • PCB Mount Orientation Vertical
  • Number of Power Positions 9
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Board-to-Board Configuration Vertical
  • Mating & Unmating Configuration Hot Pluggable
  • Operating Voltage 250
  • Operating Voltage 48
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post &Tail Length 4.45
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Mating Retention Without
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Cable Exit Angle 180°
  • Length 37.1
  • Height 11.07
  • Width 17
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Box & Tube
1-1489715-8 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Selectively Loaded No
  • Number of Columns 10
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Power Positions 10
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 0
  • Board-to-Board Configuration Vertical
  • Mating & Unmating Configuration Hot Pluggable
  • Operating Voltage 250
  • Operating Voltage 48
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 16
  • Contact Retention With
  • Contact Termination Area Plating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post &Tail Length 4.45
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • Mating Retention Without
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Cable Exit Angle 180°
  • Length 40.2
  • Height 11.07
  • Width 17
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • Packaging Method Box & Tube