MODEL 7530A Plug & Play Accelerometers  1
  • Accelerometer Type PE Charge
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 10-32 Coaxial Connector
  • Frequency Response 0.3-6000
  • Number of Axes 3
  • Weight 15
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature Range -73 – 200
  • Acceleration Range (±) 4000
  • Sensitivity 5.6 pC/g
  • Nonlinearity ±1