1515740-1 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Singlemode
  • Number of Channels 4
  • Operating Wavelength 1310 – 1550
1588908-1 Expanded Beam Fiber Optics
  • Product Type Ferrule Kit
  • Mode Singlemode
  • Fiber Diameter 126
1918932-5 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Bulkhead Style Sealed
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Boot Material EPDM
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.5
1828826-1 Expanded Beam Fiber Housings
  • Connector Style Receptacle
  • Applies To Bulkhead
  • Booted No
  • Product Type Connector Shell Kit
  • Bulkhead Style Low Profile
  • Shell Material Aluminum Alloy
  • Protective Cap Material Thermoplastic
  • Shell Finish Hard Anodize
  • Bulkhead Mounting Style Square Flange
1918934-5 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 6
1515747-1 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Multimode
  • Number of Channels 4
  • Operating Wavelength 850 – 1300
1918931-5 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 5.5
1918939-1 Expanded Beam Fiber Housings
  • Connector Style Receptacle
  • Applies To Bulkhead
  • Booted No
  • Product Type Connector Shell Kit
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Protective Cap Material Thermoplastic
  • Shell Finish Hard Anodize
  • Bulkhead Mounting Style D-Hole (Jam Nut)
1918934-4 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted No
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Mounts To Bulkhead
  • Outside Cable Diameter (Max) 5.5
1918937-1 Expanded Beam Fiber Housings
  • Connector Style Plug
  • Applies To Cable
  • Cable Type Mil-Tactical Cable
  • Product Type Connector Shell Kit
  • Shell Material Aluminum Alloy
  • Protective Cap Material Thermoplastic
  • Shell Finish Hard Anodize
  • Grip Ring Material EPDM
  • Grip Ring Yes
1515739-1 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Singlemode
  • Number of Channels 2
  • Operating Wavelength 1310 – 1550
1828199-1 ARINC Optical Termini
  • Product Type Terminus
  • Mode Multimode
  • Cable Type Loose Tube
  • Cable Buffering Loose Tube
  • Ferrule Material Zirconia
  • Protective Cap Material Silicone
  • Spring Material Stainless Steel
  • Ferrule Plating Material Nickel
  • Fiber Diameter 128
  • Outside Cable Diameter 1.5 – 2.2
1828200-1 ARINC Optical Termini
  • Product Type Terminus
  • Mode Multimode
  • Cable Type Tight Jacket
  • Ferrule Material Zirconia
  • Protective Cap Material Silicone
  • Spring Material Stainless Steel
  • Ferrule Plating Material Nickel
  • Fiber Diameter 128
  • Outside Cable Diameter 1.5 – 2.2
5504930-1 SC Connectors
  • Mode Multi-Mode
  • Connector Style Simplex
  • Cable Type Jacketed Cable
  • Pre-Polished No
  • Strain Relief Yes
  • Product Type Connector
  • Connector Type SC
  • Ferrule Hole Size 125
  • Ferrule Material Ceramic
  • Epoxyless No
  • Boot Color Beige
  • Housing Color Beige
  • Housing Material PBT GF
  • Outside Cable Diameter 2.4
  • Packaging Method Carton
  • Packaging Quantity 1
1374759-2 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Multimode
  • Number of Channels 4
  • Operating Wavelength 850 – 1300
1374759-4 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Multimode
  • Number of Channels 2
  • Operating Wavelength 850 – 1300
1515743-1 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Multimode
  • Number of Channels 2
  • Operating Wavelength 850 – 1300
1515940-1 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 5.1
1588129-2 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Singlemode
  • Number of Channels 2
  • Operating Wavelength 1310 – 1550