2274680-1 Mini-SAS Connectors
  • Shell With
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping Mini-SAS HD
  • Receptacle Configuration Mini-SAS HD
  • Stackable No
  • Number of Positions 144
  • Number of Rows 4
  • Number of Ports 4
  • PCB Mount Orientation Right Angle
  • Plug Configuration Mini-SAS HD
  • Contact Base Material Copper Alloy
  • PCB Mount Retention Type M2 Screw
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .75
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 12.78
  • PCB Thickness (Recommended) .97
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 15
2274684-1 Mini-SAS Cages
  • Shell With
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping Mini-SAS HD
  • Product Type Cage
  • PCB Mount Orientation Right Angle
  • Stackable No
  • Number of Ports 2
  • Number of Rows 2
  • Keyed No
  • Number of Positions 72
  • Contact Base Material Copper Alloy
  • Termination Post Length 1.64
  • PCB Mount Retention Type M2 Screw
  • PCB Mount Retention With
  • Centerline (Pitch) .029
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 16.44
  • PCB Thickness (Recommended) .97
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Included Lightpipe Yes