1-5161500-2 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Color Green
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Type Tab
  • Contact Current Rating (Max) 7
  • Contact Mating Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Termination End Plating Material Tin over Nickel
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Centerline (Pitch) 2.5
  • Housing Material Thermoplastic
  • Housing Color Green
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1250
  • Packaging Method Box
5161800-8 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Board-to-Board Configuration Right Angle
  • Number of Rows 1
  • Voltage 354
  • Insulation Resistance 1
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54 – 5.08
  • Contact Type Socket
  • Contact Current Rating (Max) 7
  • PCB Contact Termination Area Plating Thickness 3.04 – 5.08
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 2.5
  • Housing Material Thermoplastic
  • Housing Entry Style Side
  • Operating Temperature Range -40 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1750
  • Comment Board-to-Board applications