5164711-9 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Boss No
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 9
  • Board-to-Board Configuration Right Angle
  • Number of Rows 1
  • Insulation Resistance 1
  • Voltage 354
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1.27
  • Contact Type Socket
  • Contact Current Rating (Max) 7
  • PCB Contact Termination Area Plating Thickness 3.04 – 5.08
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 2.5
  • Housing Material Thermoplastic
  • Housing Entry Style Side
  • Operating Temperature Range -40 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1750
  • Comment Board-to-Board applications