2129320-3 DisplayPort Connectors  1
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Number of Positions 20
  • Shell Material Stainless Steel
  • Contact Base Material Copper Alloy
  • Contact Plating Material Gold
  • Mounting Location Top
  • PCB Mounting Style Through Hole
  • Flange Without
  • PCB Mount Retention Type Boardlock
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Material High Temperature Thermoplastic
  • Housing Color Black
  • Tail Length 1.4
  • Pick and Place Without Pick and Place Cover
  • Circuit Application Signal
  • Flammability Rating UL 94V-0
  • Packaging Method Reel