216164-1 PCB D-Sub Connectors  1
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Row-to-Row Spacing .077 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Number of Positions 15
  • Number of Rows 3
  • Contact Shape Round
  • Mating Connector Lock Without
  • Centerline (Pitch) 2.28
  • Circuit Application Signal
7-745288-2 D-Sub Contact Accessories  1
  • Accessory Type Keying Plug
  • For Use With Size 20 Socket Contacts
2271560-3 Modular Terminal Blocks  1
  • Modular Terminal Block Product Type Spring Terminal Block
  • Sealable No
  • Block Type Standard
  • Number of Circuits 2
  • Number of Positions 1
  • Voltage Rating 600
  • Contact Base Material Copper
  • Contact Configuration Quick Connect
  • Contact Current Rating (Max) 30
  • Contact Plating Material Matte Tin
  • Connector Mounting Type DIN Rail
  • Centerline (Pitch) 6.15
  • Wire Size 28 – 10
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0