031-0050-0001 RF Connectors
  • RF Interface SMB
  • RF Connector Style Receptacle
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Body Shape Circular
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Solder Lug
  • Screw & Hole Thread Size 4.83 [.19] - 32
  • Panel Mount Feature Type Jam Nut
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Screw
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Panel Thickness (Recommended) 4.06
  • Operating Temperature Range -55 – 125
  • Packaging Method Package
  • Dielectric Material PTFE
  • Grade Commercial
032-0023-0001 RF Connectors
  • RF Interface SMB
  • RF Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Body Shape Circular
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 4.83 [.19] - 32
  • Panel Mount Feature Type Jam Nut
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Screw
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Operating Temperature Range -55 – 125
  • Packaging Method Package
  • Dielectric Material PTFE
  • Additional Features Pin Protection
  • Coupling Nut Style Knurled
  • Grade Commercial